(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Crimp tool dedicated to PH series connectors manufactured by J.S.T. MFG.
Cable sizes from AWG30 to 24 can be used.
Model Number | Connector Type | Compatible Contact Number | Compatible Wire | Weight (g) | ||
AWG Size | Conductor Section Area mm2 | Insulation OD mm | ||||
YC-24S | PH Connector | BPH-002T-P0.5S | 30 ~ 24 | 0.05 ~ 0.22 | 0.9 ~ 1.5 | 548 |
Part Number |
---|
YC-24S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 24,017.24 | CRIMP | 1 Piece(s) | 3 Day(s) |
Loading...
VH Connector Common Specifications
Specifications
Item | Content | |
---|---|---|
Rated Voltage | 250 VAC / VDC | |
Rated Current | 5 A (*) | |
Withstand Voltage | 1,500 VAC (1 minute) | |
Insulation Resistance | 1,000 MΩ or more | |
Contact Resistance | Initial | 10 mΩ or less |
After environmental testing | 20 mΩ or less | |
Applicable Electric Wire Range | AWG22 ~ 18 (0.33 ~ 0.83 mm2) | |
Suitable Electric Wire Insulation Outer Diameter | 1.7 ~ 3.0 mm | |
Operating Temperature Range | -25 ~ 85°C |
Material
Item | Material |
---|---|
Housing | Nylon 66 (UL94V-0) |
Housing Color | White Color |
Crimp Contact | Phosphor Bronze / Tin Plated |
PH Connector Common Specifications
Specifications
Item | Content | |
---|---|---|
Rated Voltage | 100 VAC / VDC | |
Rated Current | 2 A | |
Withstand Voltage | 800 VAC (1 minute) | |
Insulation Resistance | 1,000 MΩ or more | |
Contact Resistance | Initial | 10 mΩ or less |
After environmental testing | 20 mΩ or less | |
Applicable Electric Wire Range | AWG30 ~ 24 (0.05 ~ 0.22 mm2) | |
Suitable Electric Wire Insulation Outer Diameter | 0.9 ~ 1.5 mm | |
Operating Temperature Range | -25 ~ 85°C |
Material
Item | Material |
---|---|
Housing | Nylon 66 (UL94V-0) |
Housing Color | White Color |
Crimp Contact | Phosphor Bronze / Tin Plated |
Applicable type | PH Connector | Applicable wire size(AWG) | 30 ~ 24 | Insulation coating outer diameter(mm) | 0.9 ~ 1.5 |
---|---|---|---|---|---|
Product classification | Crimping Tool |
How can we improve?
How can we improve?