● A compact, high-capacity nylon connector, widely used in FA devices, etc.
● Features a contact pitch of 3.96 mm, an assembly mounting height of 7.5 mm, and a thickness of 4.5 mm.
● The good performance quality and stability of use are due to having UL / CSA / TUV standards.
UL: E60389
CSA: LR20812
TÜV: R75122
VH Connector Pin Header (Vertical Mounting)

Brand :
MISUMI
Caution
Product Description
For 3.96 mm pitch vertical mounting with a built-in male contact. 1 package contains 50 pieces
● This is a vertical mounting model pin header with a male (pin) contact, which is built-in in advance.
● Contact pitch is 3.96 mm.
● Available from Misumi as a pack, this product has an original Misumi model number.
● Manufacturer: J.S.T. Mfg. Co., Ltd
· Quantity: 50 pcs. / pack
Specifications

1 Pack Unit
50-piece Pack
| Model Number | Number of Cores |
| B2P-VH-50P | 2 |
| B3P-VH-50P | 3 |
| B4P-VH-50P | 4 |
| B5P-VH-50P | 5 |
| B6P-VH-50P | 6 |
| B7P-VH-50P | 7 |
| B8P-VH-50P | 8 |
| B9P-VH-50P | 9 |
| B10P-VH-50P | 10 |
VH Connector Common Specifications
Specifications
| Item | Content | |
|---|---|---|
| Rated Voltage | 250 VAC / VDC | |
| Rated Current | 5 A (*) | |
| Withstand Voltage | 1,500 VAC (1 minute) | |
| Insulation Resistance | 1,000 MΩ or more | |
| Contact Resistance | Initial | 10 mΩ or less |
| After environmental testing | 20 mΩ or less | |
| Applicable Electric Wire Range | AWG22 ~ 18 (0.33 ~ 0.83 mm2) | |
| Suitable Electric Wire Insulation Outer Diameter | 1.7 ~ 3.0 mm | |
| Operating Temperature Range | -25 ~ 85°C | |
* When BVH-21T-P1.1 is used
Material
| Item | Material |
|---|---|
| Housing | Nylon 66 (UL94V-0) |
| Housing Color | White Color |
| Crimp Contact | Phosphor Bronze / Tin Plated |
PH Connector Common Specifications
● Compact, high-density nylon connectors, widely used in FA devices, etc.
● Features a contact pitch of 2.0 mm, an assembly mounting height of 7.5 mm, and a thickness of 4.5 mm.
● The good performance quality and stability of use are due to having UL / CSA / TUV standards.
UL: E60389
CSA: LR20812
TUV: R75087
● Features a contact pitch of 2.0 mm, an assembly mounting height of 7.5 mm, and a thickness of 4.5 mm.
● The good performance quality and stability of use are due to having UL / CSA / TUV standards.
UL: E60389
CSA: LR20812
TUV: R75087
Specifications
| Item | Content | |
|---|---|---|
| Rated Voltage | 100 VAC / VDC | |
| Rated Current | 2 A | |
| Withstand Voltage | 800 VAC (1 minute) | |
| Insulation Resistance | 1,000 MΩ or more | |
| Contact Resistance | Initial | 10 mΩ or less |
| After environmental testing | 20 mΩ or less | |
| Applicable Electric Wire Range | AWG30 ~ 24 (0.05 ~ 0.22 mm2) | |
| Suitable Electric Wire Insulation Outer Diameter | 0.9 ~ 1.5 mm | |
| Operating Temperature Range | -25 ~ 85°C | |
Material
| Item | Material |
|---|---|
| Housing | Nylon 66 (UL94V-0) |
| Housing Color | White Color |
| Crimp Contact | Phosphor Bronze / Tin Plated |