(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For 2.5 mm pitch vertical mounting with a built-in male contact. 1 package contains 50 pieces
1 Pack Unit
50-piece Pack
Model Number | Number of Cores |
B2P-SHF-1AA-50P | 2 |
B3P-SHF-1AA-50P | 3 |
B4P-SHF-1AA-50P | 4 |
B5P-SHF-1AA-50P | 5 |
B6P-SHF-1AA-50P | 6 |
B7P-SHF-1AA-50P | 7 |
B8P-SHF-1AA-50P | 8 |
B9P-SHF-1AA-50P | 9 |
B10P-SHF-1AA-50P | 10 |
B12P-SHF-1AA-50P | 12 |
Part Number |
---|
B2P-SHF-1AA-50P |
B3P-SHF-1AA-50P |
B4P-SHF-1AA-50P |
B5P-SHF-1AA-50P |
B6P-SHF-1AA-50P |
B8P-SHF-1AA-50P |
B9P-SHF-1AA-50P |
B10P-SHF-1AA-50P |
B12P-SHF-1AA-50P |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Number of Pins |
---|---|---|---|---|---|---|---|---|
฿ 407.23 | CONNECTOR | 1 Pack(s) | 50 Pieces Per Package | Available | 3 Day(s) | 10 | 2 | |
฿ 368.90 | CONNECTOR | 1 Pack(s) | 50 Pieces Per Package | 3 Day(s) | 10 | 3 | ||
฿ 554.32 | CONNECTOR | 1 Pack(s) | 50 Pieces Per Package | Same day | 10 | 4 | ||
฿ 576.77 | CONNECTOR | 1 Pack(s) | 50 Pieces Per Package | Available | 3 Day(s) | 10 | 5 | |
฿ 653.42 ฿ 184.26 | CONNECTOR | 1 Pack(s) | 50 Pieces Per Package | Same day | 10 | 6 | ||
฿ 1,022.71 ฿ 260.28 | CONNECTOR | 1 Pack(s) | 50 Pieces Per Package | Same day | 10 | 8 | ||
฿ 1,138.06 | CONNECTOR | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | 10 | 9 | |
฿ 1,249.55 | CONNECTOR | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | 10 | 10 | |
฿ 1,480.65 | CONNECTOR | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | 10 | 12 |
Loading...
Features
● Compact, high-density nylon connectors, widely used in FA devices, etc.Specifications
Connector Type | EH Connector | XH Connector | NH Connector | |
---|---|---|---|---|
Rated Voltage | 250 VAC / VDC | |||
Rated Current | 3 A | |||
Withstand Voltage | 800 VAC (1 minute) | |||
Insulation Resistance | 1,000 MΩ or more | 500 MΩ or more | ||
Contact Resistance | After Initial Environmental Testing |
10 mΩ or less | 15 mΩ or less | |
20 mΩ or less | ||||
Operating Temperature Range | -25 ~ 85°C | |||
Applicable Electric Wire Range | AWG30 ~ 22 (0.05 ~ 0.3 mm2) |
AWG28 ~ 22 (0.08 ~ 0.33 mm2) |
||
Suitable Electric Wire Insulation Outer Diameter | 1.0 ~ 1.9 mm | 1.3 ~ 1.9 mm | 1.2 ~ 1.7 mm | |
Connector Thickness | 3.8 mm | 5.75 mm | 6.4 mm | |
Combination Example | ||||
UL | E60389 | E60389 | E60389 | |
CSA | LR20812 | LR20812 | LR20812 | |
TUV | R75089 | R75085 | R75086 |
Material
Item | Material |
---|---|
Housing | Nylon 66 (UL94V-0) |
Housing Color | White Color |
Crimp Contact | Phosphor Bronze / Tin Plated |
Connector series initials | M/N/O | M/N/O | NH | Applicable pin/contact | Male (plug) |
---|---|---|---|---|---|
Application | Cable-to-board | Allowable Current(A) | 3 | Allowable Voltage(V) | 250 |
Wire connection method | Solder | Connection direction | Straight | Protection function (environmentally resistant) | None |
Representative Standard | UL / TUV / CSA | Removal method | Others |
How can we improve?
How can we improve?