● Compatible with CC-Link standard connectors (red cover only.)
● No need to strip wire coating.
● A batch pressure welded connector for plier based connection (no dedicated tools required).
● Reduces connector mounting time
● Polarized keys prevent incorrect insertion
● Max. 10 A allowable current per pole
● Provides a secure connection with a latched one touch locking system
CC-Link for Panel Mount Plug Connector

Brand :
MISUMI
Caution
Product Description
Workload-saving realized. CC-Link Standard Connector
● Relay connection of the wires is possible only with a plug and socket connector, reducing the number of parts
● The latch stopper ensures secure mating retention of the socket connector fitting
● Available for sale from Misumi with a changed manufacturer model number.
● Manufacturer: 3M
· Select a product after confirming the wire standard size.
Specifications

| Model Number | Pole Number | Cover Color | Compatible Electric Wire Size | Use | Incorrect Insertion Prevention Key Type | ||
| Section Area (mm2) | AWG | Insulation Coating OD (Ømm) | |||||
| CCL-35805-6000-BPM-GF | 5 | Red | 0.5 | 20 | 2.2 ~ 3.0 | For Signal | B |
| CCL-35805-6080-AP0-GF | Gray | 0.75 | 18 | 2.2 ~ 3.0 | For Power Supply | A | |
| CCL-35805-6180-AP0-GF | Blue | 0.75 | 18 | 2.0 ~ 2.3 | For Power Supply | A | |
| CCL-35805-6200-AP0-GF | Yellow | 0.5 | 20 | 1.6 ~ 2.0 | For Power Supply | A | |
CC-Link One Touch Connectors
Features
Common Specifications
About Coupling

Connection Work Procedure

Rating
| Rated Voltage | 250 VAC / VDC or less |
|---|---|
| Rated Current | Max. 10 A / pole (max. 7 A / pole when adjacent 2-pole connectors are energized.) |
| Operating Temperature | -20 ~ 75°C, 85% RH or less |
Electrical Properties
| Withstand Voltage | 1,000 VAC RMS (1 minute) | |
|---|---|---|
| Insulation Resistance | 1,000 MΩ or higher | |
| Contact Resistance (Initial) | 50 mΩ or less | |
| Compatible Wire (Stranded Wire) | Conductor Cross-sectional Area | 0.50 ~ 0.75 mm2 |
| AWG | 18 ~ 20 | |
| Insulation OD | φ1.6 ~ 3.0 mm | |
Others
| Relative Temperature | 40°C, 95% RH / 96 hours |
|---|---|
| Contact Pitch | 3 mm |
| IP | 20 |
Material
| Materials | Finish | |
|---|---|---|
| Body | Nylon Resin | UL94V-0 Black |
| Cover | Polycarbonate Resin | UL94V-0 Semi-Transparent |
| Contact | Copper Alloy | Nickel Plated Base Coat Contact Part: Gold Plating 0.5 μm or more |
| Latch (* 1) | PBT Resin | UL94V-0 Gray |
* 1: Online connectors only
Example of Online Connector Use
