1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

e-CON Dust-Proof Cover

CONNECTOR

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • IP54
Filter By :
Part Number :
  • From :
    ฿ 102.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


e-CON Dedicated Dust-Proof Cover, Mountable Before/After Construction
● Provides dust- and drip-proofing to e-CON connectors used for relaying.


· Only 3-core and 4-core connectors can be mounted.

Product Description

[Specifications]·A dust-proof cover dedicated for e-CON, mountable before or after installation

Overview of Specifications

Specifications
MaterialUL94V-2
Conforming wire sizeø0 to ø7.0
Protection GradeIP54
Part Number
ECON-GUARD SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 102.47

฿ 51.90

CONNECTOR 1 Piece(s) Same day 10

Loading...

  1. 1

e-CON

Features

● Wire connection can be easily performed with MISUMI original dedicated tools or commercially available pliers
(MISUMI original tools are recommended especially for 6-core and 8-core wire connection).
● Peeling of wire coating is not required.
● Conforming wire range is identified with 8 colors.
● Branch adapters for relaying and circuit board mounting are available.
● Has a structure where the terminal, body, and cover are integrated and thus easy to manage.
● Circuit board types 3-core and 4-core are lead free.

Common Specifications

Wiring Method
Combination Method
Rated
  3-core/4-core connector 6-core/8-core connector
Rated Voltage 32 VAC/VDC or less 32 VDC or less
Rated Current Maximum 3.0 A
Operating Temperature
(No condensation)
-20 to +85°C (1 A Energized) -30 to +75°C
-20 to +75°C (2 A Energized)
-20 to +60°C (3 A Energized)
Electrical Characteristics
Withstand Voltage 1,000 VAC RMS (1 Minute) 500 VAC RMS (1 Minute)
Insulation Resistance 1,000 MΩ
Contact Resistance (initial) 50 mΩ or less 30 mΩ or less
Conforming Wire
(Stranded wire)
Conductor Cross Section 0.14 to 0.50 m2 0.2 to 0.5 m2
AWG 26 to 20
Coating Outer Diameter ø0.8 to ø2.0 mm ø1.15 to ø1.6 mm
Other
Relative humidity 40°C, 95% R.H. 25 to 65°C, 90 to 95% R.H.
Contact Pitch 2 mm
Material
Item 3-core/4-core connector 6-core/8-core connector
Material Finishing Material Finishing
Main Body PBT resin UL94V-0 black Thermoplastic, glass-filled
Polyester resin
UL94V-0 black
Base cover Nylon 66 UL94V-0 black Polycarbonate UL94V-0 blue, green
Top Cover Polycarbonate UL94V-0 translucent 6 colors
Contact Copper Alloy Connection Part: Nickel Plating 2.5 um or More
Gold Plating: 0.2 um or More
Pressure Welding Part: Nickel Plating 2.5 um or More
Copper Alloy Whole Surface: Nickel Plating 1.27 um or More
Contact Part: Gold Plating 0.2 um or Less
Dust-Proof Cover Construction Procedure

Basic Information

Type Other Color Black Conforming cable outer diameter(mm) 0 ~ 7

Please check the type/dimensions/specifications of the part ECON-GUARD in the e-CON Dust-Proof Cover series.