N Plug & Jack

Brand :
MISUMI
Caution
Product Description
Among coaxial connectors, it is large in size, has strong mechanical strength, and has a large mating part, making it suitable for device-to-device connection.
● This connector is a large-sized model among coaxial connectors and has high mechanical strength.
● The fitting part is large, so it is more suitable for device-to-device connection than an interior device connection.
· Use applicable cables in order to exhibit the regulated performance.
· For crimping, use the recommended tools.
Specifications

| Model Number | Manufacturer | Shape | Type | Wire Connection | Compatible Cable | Outline Drawing | Impedance | Frequency Band | Rated Voltage | Withstand Voltage | VSWR | Contact Resistance | Insulation Resistance | Weight |
| Ω | GHz (DC~) | VAC | VAC / Min | or less | DC 1V/1A | MΩ or more / 500 VDC | g | |||||||
| MF73P1-NR5 | Overseas | LP | Plug | Solder | RG-58AU | A | 50 | 11 | 700 | 1000 | 1.3 / 0.1 ~ 4 GHz | 3 mΩ | 5000 | 34 |
| MF73P1-NS5 | Overseas | P | Solder / Crimp | B | 1.4 / 0.1 ~ 4 GHz | 25 | ||||||||
| MF73J1-NS5 | Overseas | J | Jack | C | 1.3 / 0.1 ~ 4 GHz | 32 | ||||||||
| MF73J1-DS5 | Overseas | BJ | D | 1.3 / 0.1 ~ 4 GHz | 35 | |||||||||
| MF73J1-FS5 | Overseas | PJ | E | 1.4 / 0.1 ~ 4 GHz | 36 |