(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]·A low-cost metric thread waterproof clamp · Attach to the cable exit of the hood or relay base for to hold the cable and waterproof the connection.
Model Number | M screw Size | Nut width across flats Dimensions (mm) | Clamp Internal diameter (mm) |
CLAMP-M20-0408 | M20 | 28.2 | 4 to 8 |
CLAMP-M20-0610 | 6 to 10 | ||
CLAMP-M20-0812 | 8 to 12 | ||
CLAMP-M20-1215 | 30.3 | 12 to 15 | |
CLAMP-M25-1216 | M25 | 36.6 | 12 to 16 |
CLAMP-M25-1619 | 16 to 19 | ||
CLAMP-M32-1620 | M32 | 44.9 | 16 to 20 |
CLAMP-M32-2024 | 20 to 24 | ||
CLAMP-M32-2426 | 48.1 | 24 to 26 | |
CLAMP-M40-2428 | M40 | 54.8 | 24 to 28 |
CLAMP-M40-2832 | 28 to 32 |
Part Number |
---|
CLAMP-M20-0408 |
CLAMP-M20-0610 |
CLAMP-M20-0812 |
CLAMP-M20-1215 |
CLAMP-M25-1216 |
CLAMP-M25-1619 |
CLAMP-M32-1620 |
CLAMP-M32-2024 |
CLAMP-M32-2426 |
CLAMP-M40-2428 |
CLAMP-M40-2832 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | M screw size | Clamp inner diameter (mm) | Nut across flat dimensions (mm) |
---|---|---|---|---|---|---|---|---|
฿ 154.45 | WATERPROOFING CONNECTOR | 1 Piece(s) | Available | Same day | M20 | 4 ~ 8 | 20 | |
฿ 154.45 | WATERPROOFING CONNECTOR | 1 Piece(s) | Available | 3 Day(s) | M20 | 6 ~ 10 | 20 | |
฿ 154.45 | WATERPROOFING CONNECTOR | 1 Piece(s) | Available | 3 Day(s) | M20 | 8 ~ 12 | 20 | |
฿ 186.97 | WATERPROOFING CONNECTOR | 1 Piece(s) | 3 Day(s) | M20 | 12 ~ 15 | 22 | ||
฿ 311.61 | WATERPROOFING CONNECTOR | 1 Piece(s) | Available | 3 Day(s) | M25 | 12 ~ 16 | 30 | |
฿ 311.61 | WATERPROOFING CONNECTOR | 1 Piece(s) | Same day | M25 | 16 ~ 19 | 30 | ||
฿ 520.26 | WATERPROOFING CONNECTOR | 1 Piece(s) | Available | 3 Day(s) | M32 | 16 ~ 20 | 40 | |
฿ 520.26 | WATERPROOFING CONNECTOR | 1 Piece(s) | Available | 3 Day(s) | M32 | 20 ~ 24 | 40 | |
฿ 520.26 | WATERPROOFING CONNECTOR | 1 Piece(s) | Available | 3 Day(s) | M32 | 24 ~ 26 | 40 | |
฿ 1,089.29 | WATERPROOFING CONNECTOR | 1 Piece(s) | Available | 3 Day(s) | M40 | 24 ~ 28 | 50 | |
฿ 1,089.29 | WATERPROOFING CONNECTOR | 1 Piece(s) | Available | 3 Day(s) | M40 | 28 ~ 32 | 50 |
Loading...
Type | Other | Material | Aluminum Alloy | Color | Silver |
---|
How can we improve?
How can we improve?