MT-Series (30A M4 / Assembly Terminal Block)

Brand :
MISUMI
Caution
Product Description
[Features]
• Supplied assembled for direct mounting.
• Rated at 600V and 30A with general-purpose M4 screws.
• Compatible with round and Y-type crimp terminals.
• Supports AWG22 ~ 10 wire.
[Use]
• Use for fastening and assembling mechanical components.
● Assembly terminal block that can be mounted as is.
● 600V 30A screw model terminal block.
● General purpose model M4 screw.
● For both round and Y-model crimp terminals.
Specifications

| Model Number Manufacturer: DINKLE | Number of Poles | Mass (g) |
| MT-30-2PK | 2 Poles | 35.2 |
| MT-30-3PK | 3 Poles | 38.2 |
| MT-30-4PK | 4 Poles | 50 |
| MT-30-6PK | 6 Poles | 73 |
| MT-30-8PK | 8 Poles | 97.5 |
| MT-30-10PK | 10 Poles | 122 |
| MT-30-12PK | 12 Poles | 146 |