1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MKB-Series Stopper Bracket【10 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • MKB-Series Stopper Bracket
  • MKB-Series Stopper Bracket
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 214.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


● Fastener for securing terminal blocks to DIN rails.
● Offered in 10 pieces/pack units.
● Available in short and tall models.
● Mass: MKS9L (15.4 g), MKS9H (17.4 g)

Product Description

MKB series end clip for signal [Features] 35 mm DIN rail end clip · Bracket for fixing terminal block on DIN rail · 10 pcs. included per pack · 2 types of low and high available · Weight: MKS9L (15.4 g), MKS9H (17.4 g)

Specifications

MKB-Series Stopper Bracket:Related Image

1 Pack Unit Contains 10 Pieces

More Information

MKB-Series Stopper Bracket:Related Image

Part Number
MKS9H-10P
MKS9L-10P
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipHeight
(mm)

฿ 274.20

TERMINAL BLOCKS(PB) 1 Pack(s)

10 Pieces Per Package

Available Same day 27

฿ 214.90

TERMINAL BLOCKS(PB) 1 Pack(s)

10 Pieces Per Package

Available Same day 20

Loading...

  1. 1

Basic Information

Shorting bar shape Y Model Applicable series MWI (7 mm Pitch)