MKB Series (65A M6 / Assembly Terminal Block)

Brand :
MISUMI
Caution
Product Description
[Specifications]·A 65 A M6 set terminal block (for high power) · No assembly required, ready to install.
● 600V 65A screw model terminal block.
● 2-pole, 3-pole and 4-pole assembly terminal blocks provided for regular use.
● Does not require assembly and can be mounted immediately.
● Shipped as assembly terminal block (DIN rail included).
Specifications

| Model | Number of Poles | Mass (g) |
| MTB60DN-2PK | 2 Poles | 164 |
| MTB60DN-3PK | 3 Poles | 213 |
| MTB60DN-4PK | 4 Poles | 260 |