RT-2 Relay Terminal 1a × 8 (terminal block connection)

Brand :
MISUMI
Caution
Product Description
RT-2 Relay Terminal 1a × 8 (terminal block connection)
[Feature]
● Applicable Wire : AWG 16 to 26
● Ambient Temperature Range : −10°C to +50°C
● Material
Terminal Block : Polyamide 66, UL94V−0
Case : PC+ABS (Main Body), Nylon (Fastener)
Base : Glass Epoxy (FR4)
● Equipped with 8 Panasonic PA relays. Supports upper circuit operation with LED lighting

● Equipped with 8 Panasonic PA relays.
● LED lights to support higher-level circuit operations.
● Single-action DIN rail mounting.

· Check equipment side specifications before connecting.
· Equipped relays are not replaceable.
Specification Table
| Model |
| MWS-B3006 |