1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3-wire Sensor Terminal

CONNECTOR TERMINAL

3-wire Sensor Terminal
You can add up to 6 items per a category to the compare list.

  • Volume Discount
  • CE-Compliant
  • For Signal
  • Space-saving
  • Sensor
Part Number :
  • From :
    ฿ 1,064.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


● Equipped with 8 screw clamp connectors
● Insert the wire into the connector and clamp using a screwdriver
● Removable connectors are adopted to enable easy wiring of sensor wires
● Operation (signals) of the terminal block displayed by LED
● Supports both DIN rail mounting and screw mounting

· When connecting, check the specifications of the equipment side before use.

Product Description

[Applications]A 3-wire sensor terminal MIL A terminal block for 3-wire sensor [Features] · Equipped with 8 screw clamp connectors · Insert the cable into the connector and clamp it with a screwdriver · Uses a removable connector for easy wiring of the sensor wire · LED display of terminal block operation (signal) · Supports both DIN rail mounting and screw mounting

Specification Table

Model
MWS-B3009

Overview of Specifications

Outline Drawing (Unit: mm)
 
3-wire Sensor Terminal: Related Image

 
Specifications
Rated Voltage24 V DC
Rated Current1 A
Withstand Voltage2,000 V AC min
Insulation Resistance>5,000 M Ω 500 V DC
ConnectorMIL Standard 10 Core
Clamp connectorMC420-38103(DECA)
ScrewM2
Tightening Torque2.5 Ib −inch (0.285 N·m)
Applicable WireAWG 16 to 26
Wire stripping length6.5 mm
Ambient Temperature Range−55°C to +105°C
Mass96 g
3-Core Clamp Connector
MC420-38103 Equivalent productMC 1,5/3 −ST −3,81 (Phoenix Contact)
EC381V−03P (DINKLE)
■ Use SZFO-0.4 to 2.5 for connecting screwdriver
Material
Terminal BlockPolyamide 66 UL94V−0
CasePC+ABS (Main body), Nylon (Clasp)
SubstrateGlass Epoxy (FR4)
LED
GreenLights when signal IN
Part Number
MWS-B3009
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,064.52

CONNECTOR TERMINAL 1 Piece(s) Available Same day

Loading...

  1. 1

Basic Information

Type of Upper Side Contact MIL connector Type of Lower Side Contact Combicon Number of Cores (Poles) of Upper Side Contact(P) 10
Number of Cores (Poles) of Lower Side Contact 3P x 8 Wiring Method Screw Model Pitch between terminals(mm) 5
Supported equipment PLC Mounting method DIN Rail / Direct Mounting Representative standards CE
Dimension vertical(mm) 57 Dimension width(mm) 65 Dimension depth(mm) 34.5
Terminal block screw type Screw Clamp

Please check the type/dimensions/specifications of the part MWS-B3009 in the 3-wire Sensor Terminal series.