(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]·A connection terminal for switches, lamps, PATLITE, etc.
Model |
MWS-B3011 |
Rated Voltage | 24 V DC |
Rated Current | 1 A |
Withstand Voltage | 2,000 V AC min |
Insulation Resistance | >5,000 M Ω 500 VDC |
Applicable Wire | AWG 16 to 26 |
Tightening Torque | 2.5 Ib −inch (0.283 N·m) |
Input Connector | MIL 10 Core |
Ambient Temperature Range | −55°C to +105°C |
Mass | 98 g |
Terminal Block | Polyamide 66 UL94V−0 |
Case | PC+ABS (Main body), Nylon (Clasp) |
Substrate | Glass Epoxy (FR4) |
Green | Lights when signal IN |
Type of Upper Side Contact | MIL connector | Type of Lower Side Contact | Screw type terminal block | Number of Cores (Poles) of Upper Side Contact(P) | 10 |
---|---|---|---|---|---|
Number of Cores (Poles) of Lower Side Contact | 16 | Wiring Method | Bare Terminal / Rod Terminal | Pitch between terminals(mm) | 5 |
Supported equipment | PLC | Mounting method | DIN Rail / Direct Mounting | Representative standards | CE |
Dimension vertical(mm) | 57 | Dimension width(mm) | 65 | Dimension depth(mm) | 43 |
Terminal block screw type | Screw Clamp | Features | With common |
Please check the type/dimensions/specifications of the part MWS-B3011 in the 2-wire Sensor Terminal Block series.
How can we improve?
How can we improve?