(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A 34-position MIL connector terminal block equipped with a KV-Nano series name plate that reduces work labor-hours thanks to its spring-loaded structure, allowing lower stage wiring without upper stage terminal wiring getting in the way.
Model | Number of Poles | Connector Polarity | Weight (g) |
MWS-M20-HT20 | 20 | Male | 108 |
MWS-M26-HT26 | 26 | 140 | |
MWS-M34-HT34-KV | 34 | 177 | |
MWS-M34-HT34 | |||
MWS-M40-HT40 | 40 | 207 | |
MWS-M50-HT50 | 50 | 260 |
Terminal Block | PBT (G15) |
Case | PC |
Substrate | Glass Epoxy (FR4) |
Screw | Steel, Zinc Plating |
Rated Voltage | 125 V AC/DC |
Rated Current | 1 A |
Withstand Voltage | 500 V AC for 1 min. |
Insulation Resistance | 1,000 MΩ or more (500 VDC) |
Terminal screw | M3 (Screw Hold Mechanism With Spring) |
Tightening Torque | 0.8 N·m max |
Applicable Wire | AWG 22 to 16 |
Pitch Between Terminals | 7 mm |
Ambient Temperature Range | −40°C to +80°C |
Part Number |
---|
MWS-M26-HT26 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of connector cores (Pole) | Supported equipment | Supported equipment manufacturer | Dimension width (mm) | Number of terminal block electrodes (Pole) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 774.19 ฿ 358.60 | TERMINAL BLOCK | 1 Piece(s) | Same day | 26 | PLC | Keyence | 96 | 26 |
Loading...
Connector | MIL connector | Terminal Block Screw | M3 | Mounting Method | DIN rail/Direct attachment |
---|---|---|---|---|---|
Pitch Between Terminals(mm) | 7 | Dimension vertical(mm) | 42 | Dimension depth(mm) | 51 |
Supported crimp terminal | Y Terminal / Round Terminal | Connector Polarity (Mounted Connector) | Female | Terminal block screw type | Spring Up |
Please check the type/dimensions/specifications of the part MWS-M26-HT26 in the MWS Series (Spring-Loaded), Compatible Crimp Terminals Y terminal/Round terminal series.
Part Number |
---|
MWS-M20-HT20 |
MWS-M34-HT34 |
MWS-M34-HT34-KV |
MWS-M40-HT40 |
MWS-M50-HT50 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Number of connector cores (Pole) | Supported equipment | Supported equipment manufacturer | Dimension width (mm) | Number of terminal block electrodes (Pole) |
---|---|---|---|---|---|---|---|---|---|
฿ 646.45 | 1 Piece(s) | Available | Same day | 20 | PLC | Omron / Mitsubishi Electric | 76 | 20 | |
฿ 754.84 | 1 Piece(s) | Available | Same day | 34 | PLC | Mitsubishi Electric / Keyence | 125 | 34 | |
฿ 794.15 | 1 Piece(s) | Available | Same day | 34 | PLC | Mitsubishi Electric / Keyence | 125 | 34 | |
฿ 840.82 | 1 Piece(s) | Available | Same day | 40 | PLC | Omron / Mitsubishi Electric / Keyence | 146 | 40 | |
฿ 1,161.29 | 1 Piece(s) | Available | Same day | 50 | Servomotor | Omron / Yasukawa Electric / Mitsubishi Electric / Panasonic Electronic Works | 181 | 50 |
How can we improve?
How can we improve?