1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PLC Connector Terminal Block (for OMRON PLC, Input)

PLC TERMINAL BLOCKS

PLC Connector Terminal Block (for OMRON PLC, Input)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
  • Connection in Boards
  • Space-saving
  • PLC
  • 125 V
Part Number :
  • From :
    ฿ 774.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


● Uses a 34 pole terminal block for a space-saving width of 125 mm
● Screw hold mechanism with spring reduces work hours
● Simple wire connection with both round and Y shaped terminals
● Lower level wiring can be performed without upper level wiring causing obstruction
● Sumitomo 3M 40 core MIL connector equipped
● Supports both DIN rail mounting and screw mounting

· When connecting, check the specifications of the equipment side before use.

Product Description

A spring-loaded terminal block that can be directly connected to the circuit of an OMRON PLC. It is a PLC connector terminal block for input allowing lower stage wiring without upper stage terminal wiring getting in the way.

Specification Table

ModelMass (g)
MWS-M40HT34-OM-1177

Overview of Specifications

■ Recommended harnesses:
NA40FM-SMIL 
Compatible OMRON PLC
CJ1W-ID231, CJ1W-ID261 (CN1/CN2), CJ1W-MD261 (CN2), CS1W-ID231, CS1W-ID261, CS1W-MD261 (CN2),
CS1W-MD262 (CN2), CS1W-MD561 (CN2), C200H-ID216, C200H-ID217 (CN1/CN2), C200H-ID218, C200H-ID219 (CN1/CN2),
C200H-ID111 (CN1/CN2), C500-ID114, C500-ID219, CQM1-ID112, CQM1-ID213, CQM1-ID214, etc.
Part Number
MWS-M40HT34-OM-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 774.19

PLC TERMINAL BLOCKS 1 Piece(s) Available Same day

Loading...

  1. 1

Basic Information

Connector MIL connector Terminal Block Screw M3 Number of connector cores(Pole) 40
Mounting Method DIN rail/Direct attachment Pitch Between Terminals(mm) 7 Supported equipment PLC
Supported equipment manufacturer Omron Dimension vertical(mm) 42 Dimension width(mm) 125
Dimension depth(mm) 51 Supported crimp terminal Y Terminal / Round Terminal Number of terminal block electrodes(Pole) 34
Connector Polarity (Mounted Connector) Female Terminal block screw type Spring Up

Please check the type/dimensions/specifications of the part MWS-M40HT34-OM-1 in the PLC Connector Terminal Block (for OMRON PLC, Input) series.