1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PLC Connector Terminal Block (for Mitsubishi Electric, Input/Output) FCN/MIL

PLC Connector Terminal Block (for Mitsubishi Electric, Input/Output) FCN/MIL
You can add up to 6 items per a category to the compare list.

  • Volume Discount
  • Connection in Boards
  • Space-saving
  • PLC
  • 125 V
Part Number :
  • From :
    ฿ 774.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


● Uses a 34 pole terminal block for a space-saving width of 125 mm
● Screw hold mechanism with spring reduces work hours
● Simple wire connection with both round and Y shaped terminals
● Lower level wiring can be performed without upper level wiring causing obstruction
● Two types of connector available: FCN and MIL
● Supports both DIN rail mounting and screw mounting

· When connecting, check the specifications of the equipment side before use.

Product Description

A spring-loaded terminal block that can be directly connected to the circuit of a Mitsubishi Electric PLC. It is an input/output PLC connector terminal block allowing lower stage wiring without upper stage terminal wiring getting in the way.

Specification Table

ModelInput
Connector
Mass (g)
MWS-F40HT34-MT-3FCN 40 Core181
MWS-M40HT34-MT-3MIL 40 Core177

Overview of Specifications

■ Recommended harnesses:
NFCN-SS-SO
NA40FM-SMIL 
Compatible Mitsubishi Electric PLC
QX41, QX42, QX71, QX72, QY71, QY41P, QY42P, QY82P, QH42P, QX82-S1, QX82, QX41-S1, QX42-S1, A1SX41/42/71, A1SY41/42/71,

A1SH42, AX42, AY42, A1SX41-S1, A1SX41-S2, A1SX42-S1, A1SX42-S2, A1SX82-S1, A1SY41P, A1SY42P, A1SH42-S1LC Series, etc.,

Wire connection unit is shared. Check the pin assignment on the PLC side before using a PLC not indicated. 
 

Specifications
Rated Voltage125 V AC/DC
Rated Current1 A
Withstand Voltage500 V AC for 1 min.
Insulation Resistance1,000 MΩ or more (500 V DC)
Terminal screwM3 (Screw Hold Mechanism With Spring)
Tightening Torque0.8 N·m max
Applicable WireAWG 22 to 16
Pitch Between Terminals7 mm
Ambient Temperature Range−40°C to +80°C

 
Materials
Terminal BlockPBT (G15)
CasePC
SubstrateGlass Epoxy (FR4)
ScrewSteel, Zinc Plating
Part Number
MWS-F40HT34-MT-3
MWS-M40HT34-MT-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnector

฿ 887.04

PLC TERMINAL BLOCKS 1 Piece(s) Available Same day FCN connector

฿ 774.19

PLC TERMINAL BLOCKS 1 Piece(s) Available Same day MIL connector

Loading...

  1. 1

Basic Information

Terminal Block Screw M3 Number of connector cores(Pole) 40 Mounting Method DIN rail/Direct attachment
Pitch Between Terminals(mm) 7 Supported equipment PLC Supported equipment manufacturer Mitsubishi Electric
Dimension vertical(mm) 42 Dimension width(mm) 125 Dimension depth(mm) 51
Supported crimp terminal Y Terminal / Round Terminal Number of terminal block electrodes(Pole) 34 Connector Polarity (Mounted Connector) Female
Terminal block screw type Spring Up