1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Conversion Connector

MODULAR COUPLER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 301.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


Can freely convert between D-sub and RJ45.
● Connector to convert RS−232 signals, etc., between D-sub and ⇔RJ−45.
● RJ45 assemble cables (male side) can be easily converted to D-sub (male).
● D-sub side is an assembly type and can be freely assembled according to pin assignment.

· The D-sub side of this product is an assembly type. Assemble the product according to the pin assignment to be used. (The terminal is already crimped and the product can be locked just by inserting it to a D-sub connector.)
· The pin cannot be easily removed once the product is assembled. Note that the crimped part may fall out if forcibly removed.
· Fixture screws (#4−40) cannot be replaced.
· Appearance and specifications are subject to change without notice.

Product Description

Can freely convert between D-sub and RJ45.

Specification Table

Conversion Connector: Related Image
Conversion Connector: Related Image
Model NumberType
NW500-D09-8FK-GYD-sub 9 female
NW500-D25-8FK-GYD-sub 25 female

Overview of Specifications


Conversion Connector: Related Image
Conversion Connector: Related Image
Conversion Connector: Related Image
Part Number
NW500-D09-8FK-GY
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 301.94

MODULAR COUPLER 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Type Other Material Plastic Specification Direct Type Hood
Color Gray Features RJ45-Dsub9 Core Specifications Transform Connectors

Please check the type/dimensions/specifications of the part NW500-D09-8FK-GY in the Conversion Connector series.