Universal, USB 2.0-Compliant, A-B USB Cable Harness

Brand :
MISUMI

Caution

    Product Description

    [Features]
    • USB cable converts USB A to B connections.
    • Rated voltage is 30V with shield for matched wiring selection.
    • Operating temperature range is 0°C - 50°C; storage temperature range is -20°C - 60°C.
    [Use]
    • Select 0.5, 1, 2, 3 or 5 m total length to suit the equipment layout.


    ● A common model number has been adopted for Japan and China.
    ● We support customers who are expanding into global business
    ● USB-A to B model conversion cable.
    ● Rated voltage 30V / With shield
    ● Operating temperature range: 0°C – 50°C Storage temperature range: -20°C – 60°C

    Specifications

    Universal, USB 2.0-Compliant, A-B USB Cable Harness:Related Image

    Model NumberTotal Length
    (m)
    USB-AM-BM0.5
    1
    2
    3
    5
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat