Centronics Connector Cable (With MISUMI Original Connector)

Brand :
MISUMI

Caution

    Product Description

    Used for connecting personal computer and printer


    ● A Centronics connector harness with a significantly lowered price thanks to the use of original Misumi parts.
    ● An EMI countermeasure harness that can be used for connecting control devices, printers, etc.
    ● By taking advantage of the free alteration / custom number, connection and mark tube printing specification changes can be performed easily.
    ● Newly added KS / RS cables.

    · It cannot be connected with the screw lock model.
    · The mark tube has the connector pin number printed on it as standard.
    · The shield is connected to the hood.
    · Specifying the length of the connector side ground cable is not supported.
    · The combination of the Centronics connector and other connectors' combination harness can be handled with the "Web Setting Harness Plus."

    Specifications

     Material-Grade Harness:Related Image

    Connector TypeShape Specification TypeOutline Image DrawingCable TypeNumber
    of
    Cores
    Specified Length (m)
    CENT
    EMI Countermeasure
    Type Solder Connector
    Spring Lock Type
    P
    (Male)
    Material-Grade Harness:Related ImageMaterial-Grade Harness:Related Image140.2

    ~

    50

    Can be specified by 0.1m
    increments
    24
    36
    50
    S
    (Female for Relay)
    Material-Grade Harness:Related Image14
    24
    36
    50
    PP
    (Male / Male)
    Material-Grade Harness:Related Image14
    24
    36
    50
    SS
    (Female for Relay/
    Female for Relay)
    Material-Grade Harness:Related Image14
    24
    36
    50
    PS
    (Male /
    Female for Relay)
     14
     24
    Material-Grade Harness:Related Image36
     50
    * Can be specified by 0.1m increments
    * - is not available. 
    Material-Grade Harness:Related Image
     

    Connector TypeShape Specification TypeOutline Image DrawingCable TypeNumber
    of
    Cores
    Specified Length (m)
    CENT
    EMI Countermeasure
    Type Solder Connector
    Spring Lock Type
    PY
    (Male / Y Terminal)
    With Pin No. Insertion
    Mark Tube
    Material-Grade Harness:Related ImageMaterial-Grade Harness:Related Image140.2

    ~

    50

    Can be specified by
    0.1 m increments
    24
    36
    50
    SY
    (Female /
    Y Terminal)
    With Pin No. Insertion
    Mark Tube
    Material-Grade Harness:Related Image14
    24
    36
    50
    PT
    (Male / Loose Wires)
    With Pin No. Insertion
    Mark Tube
    Material-Grade Harness:Related Image14
    24
    36
    50
    ST
    (Female /
    Loose Wires)
    With Pin No. Insertion
    Mark Tube
     14
     24
    Material-Grade Harness:Related Image36
     50
    * Can be specified by 0.1m increments
    * - is not available.
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat