(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
● Select from fixed cables and movable cables.
· Parts used are the recommended parts listed in the "Panasonic: MINAS A5 Series" Catalog. (Some equivalent products)
·*2 is only a brake cable so use it in combination with the *1 power cable.
Wiring and Wire Color Page
>>Click here
Component Page
>>Click here
Also supports medium- and large-capacity motor
Specified Length (m) | ~ 0.9 | 1 ~ 4 | 4.1 ~ 20 |
Tolerance | +20mm | +50mm | + 3% of Specified Length |
Outline Image Drawing | |||
Compatible Amplifier | Compatible Motor | Outline Image | Model Number | Cable Type |
A5 Series (Motor) | MSME 50W ~ 750W | (1) *1 | SVPP-A51 | |
MSME 1.0kW ~ 2.0kW MDME 1.0kW ~ 2.0kW MHME 1.0kW ~ 1.5kW MGME 0.9kW | (2) | SVPP-A52 | ||
MHME 2.0kW | (2) | SVPP-A53 | ||
MSME 3.0kW ~ 5.0kW MDME 3.0kW ~ 5.0kW MHME 3.0kW ~ 5.0kW MGME 2.0kW - 3.0kW | (3) | SVPP-A54 | ||
A5 Series (For Brake) | MSME 50W ~ 750W | (4) *2 | SVPP-A51B | |
MSME 1.0kW ~ 2.0kW MDME 1.0kW ~ 2.0kW MHME 1.0kW ~ 1.5kW MGME 0.9kW | (5) | SVPP-A52B | ||
MHME 2.0kW | (5) | SVPP-A53B | ||
MSME 3.0kW ~ 5.0kW MDME 3.0kW ~ 5.0kW MHME 3.0kW ~ 5.0kW MGME 2.0kW - 3.0kW | (6) | SVPP-A54B |
Outline Image Drawing | (7) | (8) | (9) |
Compatible Amplifier | Compatible Motor | Outline Image | Model Number | Cable Type |
A5 Series (For Motor) | MSME 50W ~ 750W | (7) *1 | SVPP-A51-HM | |
MSME 1.0kW ~ 2.0kW MDME 1.0kW - 2.0kW MHME 1.0kW - 1.5kW MGME 0.9kW | (8) | SVPP-A52-HM | ||
MHME 2.0kW | SVPP-A53-HM | |||
MSME 3.0kW ~ 5.0kW MDME 3.0kW - 5.0kW MHME 3.0kW - 5.0kW MGME 2.0kW - 3.0kW | SVPP-A54-HM | |||
A5 Series (For Brake) | MSME 50W ~ 750W | (7) *2 | SVPP-A51B-HM | |
MSME 1.0kW ~ 2.0kW MDME 1.0kW - 2.0kW MHME 1.0kW - 1.5kW MGME 0.9kW | (9) | SVPP-A52B-HM | ||
MHME 2.0kW | SVPP-A53B-HM | |||
MSME 3.0kW ~ 5.0kW MDME 3.0kW - 5.0kW MHME 3.0kW - 5.0kW MGME 2.0kW - 3.0kW | SVPP-A54B-HM |
Outline Image Drawing | (10) | (11) | (12) |
(13) | (14) | (15) |
Compatible Amplifier | Compatible Motor | Outline Image | Model Number | Cable Type |
A5 Series (For Motor) | MSME 1.0kW ~ 2.0kW MDME 1.0kW - 2.0kW MHME 1.0kW - 1.5kW MGME 0.9kW | (10) For Direct Connection | SVPP-A52AL | |
(11) Motor Side, One-End | SVPP-A52AL-HM | |||
MHME 2.0kW | (10) For Direct Connection | SVPP-A53AL | ||
(11) Motor Side, One-End | SVPP-A53AL-HM | |||
MSME 3.0kW ~ 5.0kW MDME 3.0kW - 5.0kW MHME 3.0kW - 5.0kW MGME 2.0kW - 3.0kW | (12) For Direct Connection | SVPP-A54AL | ||
(11) Motor Side, One-End | SVPP-A54-AL-HM | |||
A5 Series (For Brake) | MSME 1.0kW ~ 2.0kW MDME 1.0kW - 2.0kW MHME 1.0kW - 1.5kW MGME 0.9kW | (13) For Direct Connection | SVPP-A52BAL | |
(14) Motor Side, One-End | SVPP-A52BAL-HM | |||
MHME 2.0kW | (13) For Direct Connection | SVPP-A53BAL | ||
(14) Motor Side, One-End | SVPP-A53-BAL-HM | |||
MSME 3.0kW ~ 5.0kW MDME 3.0kW - 5.0kW MHME 3.0kW - 5.0kW MGME 2.0kW - 3.0kW | (15) For Direct Connection | SVPP-A54BAL | ||
(14) Motor Side, One-End | SVPP-A54BAL-HM |
Part Number |
---|
SVPP-A51-A-[0.2-20/0.1] |
SVPP-A51-B-[0.2-20/0.1] |
SVPP-A51-HM-A-[0.2-20/0.1] |
SVPP-A51-HM-B-[0.2-20/0.1] |
SVPP-A51B-A-[0.2-20/0.1] |
SVPP-A51B-B-[0.2-20/0.1] |
SVPP-A51B-HM-A-[0.2-20/0.1] |
SVPP-A51B-HM-B-[0.2-20/0.1] |
SVPP-A51BR-A-[0.2-20/0.1] |
SVPP-A51BR-B-[0.2-20/0.1] |
SVPP-A51BR-HM-A-[0.2-20/0.1] |
SVPP-A51BR-HM-B-[0.2-20/0.1] |
SVPP-A51R-A-[0.2-20/0.1] |
SVPP-A51R-B-[0.2-20/0.1] |
SVPP-A51R-HM-A-[0.2-20/0.1] |
SVPP-A51R-HM-B-[0.2-20/0.1] |
SVPP-A52-A-[0.2-20/0.1] |
SVPP-A52-B-[0.2-20/0.1] |
SVPP-A52-HM-A-[0.2-20/0.1] |
SVPP-A52-HM-B-[0.2-20/0.1] |
SVPP-A52AL-A-[0.2-20/0.1] |
SVPP-A52AL-B-[0.2-20/0.1] |
SVPP-A52AL-HM-A-[0.2-20/0.1] |
SVPP-A52AL-HM-B-[0.2-20/0.1] |
SVPP-A52B-A-[0.2-20/0.1] |
SVPP-A52B-B-[0.2-20/0.1] |
SVPP-A52B-HM-A-[0.2-20/0.1] |
SVPP-A52B-HM-B-[0.2-20/0.1] |
SVPP-A52BAL-A-[0.2-20/0.1] |
SVPP-A52BAL-B-[0.2-20/0.1] |
SVPP-A52BAL-HM-A-[0.2-20/0.1] |
SVPP-A52BAL-HM-B-[0.2-20/0.1] |
SVPP-A53-A-[0.2-20/0.1] |
SVPP-A53-B-[0.2-20/0.1] |
SVPP-A53-HM-A-[0.2-20/0.1] |
SVPP-A53-HM-B-[0.2-20/0.1] |
SVPP-A53AL-A-[0.2-20/0.1] |
SVPP-A53AL-B-[0.2-20/0.1] |
SVPP-A53AL-HM-A-[0.2-20/0.1] |
SVPP-A53AL-HM-B-[0.2-20/0.1] |
SVPP-A53B-A-[0.2-20/0.1] |
SVPP-A53B-B-[0.2-20/0.1] |
SVPP-A53B-HM-A-[0.2-20/0.1] |
SVPP-A53B-HM-B-[0.2-20/0.1] |
SVPP-A53BAL-A-[0.2-20/0.1] |
SVPP-A53BAL-B-[0.2-20/0.1] |
SVPP-A53BAL-HM-A-[0.2-20/0.1] |
SVPP-A53BAL-HM-B-[0.2-20/0.1] |
SVPP-A54-A-[0.2-20/0.1] |
SVPP-A54-B-[0.2-20/0.1] |
SVPP-A54-HM-A-[0.2-20/0.1] |
SVPP-A54-HM-B-[0.2-20/0.1] |
SVPP-A54AL-A-[0.2-20/0.1] |
SVPP-A54AL-B-[0.2-20/0.1] |
SVPP-A54AL-HM-A-[0.2-20/0.1] |
SVPP-A54AL-HM-B-[0.2-20/0.1] |
SVPP-A54B-A-[0.2-20/0.1] |
SVPP-A54B-B-[0.2-20/0.1] |
SVPP-A54B-HM-A-[0.2-20/0.1] |
SVPP-A54B-HM-B-[0.2-20/0.1] |
SVPP-A54BAL-A-[0.2-20/0.1] |
SVPP-A54BAL-B-[0.2-20/0.1] |
SVPP-A54BAL-HM-A-[0.2-20/0.1] |
SVPP-A54BAL-HM-B-[0.2-20/0.1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Application 1 | Connector shape | Outer diameter image | Cable type | Supported motors | Specified Length (m) |
---|---|---|---|---|---|---|---|---|---|---|---|
- | ACSERVO HARNESS | 1 Piece(s) | 4 Day(s) | For Motor Power Supply | Straight | Double-ended | Mounted | ( MSME 50W〜750W ) | 0.2 ~ 20 | ||
- | ACSERVO HARNESS | 1 Piece(s) | 4 Day(s) | For Motor Power Supply | Straight | Double-ended | Mobile | ( MSME 50W〜750W ) | 0.2 ~ 20 | ||
- | ACSERVO HARNESS | 1 Piece(s) | 4 Day(s) | For Motor Power Supply | Straight | Amplifier Side Cut Off | Mounted | ( MSME 50W〜750W ) | 0.2 ~ 20 | ||
- | ACSERVO HARNESS | 1 Piece(s) | 4 Day(s) | For Motor Power Supply | Straight | Amplifier Side Cut Off | Mobile | ( MSME 50W〜750W ) | 0.2 ~ 20 | ||
- | ACSERVO HARNESS | 1 Piece(s) | 4 Day(s) | For Brake | Straight | Double-ended | Mounted | ( MSME 50W〜750W ) | 0.2 ~ 20 | ||
- | ACSERVO HARNESS | 1 Piece(s) | 4 Day(s) | For Brake | Straight | Double-ended | Mobile | ( MSME 50W〜750W ) | 0.2 ~ 20 | ||
- | ACSERVO HARNESS | 1 Piece(s) | 4 Day(s) | For Brake | Straight | Amplifier Side Cut Off | Mounted | ( MSME 50W〜750W ) | 0.2 ~ 20 | ||
- | ACSERVO HARNESS | 1 Piece(s) | 4 Day(s) | For Brake | Straight | Amplifier Side Cut Off | Mobile | ( MSME 50W〜750W ) | 0.2 ~ 20 | ||
- | ACSERVO HARNESS | 1 Piece(s) | 4 Day(s) | For Brake | Straight | Both Ends (Anti-load Side) | Mounted | ( MSME 50W〜750W ) | 0.2 ~ 20 | ||
- | ACSERVO HARNESS | 1 Piece(s) | 4 Day(s) | For Brake | Straight | Both Ends (Anti-load Side) | Mobile | ( MSME 50W〜750W ) | 0.2 ~ 20 | ||
- | ACSERVO HARNESS | 1 Piece(s) | 4 Day(s) | For Brake | Straight | Amplifier Side Cut Off (Anti-Load-side) | Mounted | ( MSME 50W〜750W ) | 0.2 ~ 20 | ||
- | ACSERVO HARNESS | 1 Piece(s) | 4 Day(s) | For Brake | Straight | Amplifier Side Cut Off (Anti-Load-side) | Mobile | ( MSME 50W〜750W ) | 0.2 ~ 20 | ||
- | ACSERVO HARNESS | 1 Piece(s) | 4 Day(s) | For Motor Power Supply | Straight | Both Ends (Anti-load Side) | Mounted | ( MSME 50W〜750W ) | 0.2 ~ 20 | ||
- | ACSERVO HARNESS | 1 Piece(s) | 4 Day(s) | For Motor Power Supply | Straight | Both Ends (Anti-load Side) | Mobile | ( MSME 50W〜750W ) | 0.2 ~ 20 | ||
- | ACSERVO HARNESS | 1 Piece(s) | 4 Day(s) | For Motor Power Supply | Straight | Amplifier Side Cut Off (Anti-Load-side) | Mounted | ( MSME 50W〜750W ) | 0.2 ~ 20 | ||
- | ACSERVO HARNESS | 1 Piece(s) | 4 Day(s) | For Motor Power Supply | Straight | Amplifier Side Cut Off (Anti-Load-side) | Mobile | ( MSME 50W〜750W ) | 0.2 ~ 20 | ||
- | ACSERVO HARNESS | 1 Piece(s) | 9 Day(s) | For Motor Power Supply | Straight | Double-ended | Mounted | ( MSME 1.0kW〜2.0kW MDME 1.0kW〜2.0kW MHME 1.0kW〜1.5kW MGME 0.9kW ) | 0.2 ~ 20 | ||
- | ACSERVO HARNESS | 1 Piece(s) | 9 Day(s) | For Motor Power Supply | Straight | Double-ended | Mobile | ( MSME 1.0 kW – 2.0 kW MDME 1.0 kW – 2.0 kW MHME 1.0 kW – 1.5 kW MGME 0.9 kW ) | 0.2 ~ 20 | ||
- | ACSERVO HARNESS | 1 Piece(s) | 9 Day(s) | For Motor Power Supply | Straight | Amplifier Side Cut Off | Mounted | ( MSME 1.0 kW – 2.0 kW MDME 1.0 kW – 2.0 kW MHME 1.0 kW – 1.5 kW MGME 0.9 kW ) | 0.2 ~ 20 | ||
- | ACSERVO HARNESS | 1 Piece(s) | 9 Day(s) | For Motor Power Supply | Straight | Amplifier Side Cut Off | Mobile | ( MSME 1.0 kW – 2.0 kW MDME 1.0 kW – 2.0 kW MHME 1.0 kW – 1.5 kW MGME 0.9 kW ) | 0.2 ~ 20 | ||
- | ACSERVO HARNESS | 1 Piece(s) | 9 Day(s) | For Motor Power Supply | Angle | Double-ended | Mounted | ( MSME 1.0 kW – 2.0 kW MDME 1.0 kW – 2.0 kW MHME 1.0 kW – 1.5 kW MGME 0.9 kW ) | 0.2 ~ 20 | ||
- | ACSERVO HARNESS | 1 Piece(s) | 9 Day(s) | For Motor Power Supply | Angle | Double-ended | Mobile | ( MSME 1.0 kW – 2.0 kW MDME 1.0 kW – 2.0 kW MHME 1.0 kW – 1.5 kW MGME 0.9 kW ) | 0.2 ~ 20 | ||
- | ACSERVO HARNESS | 1 Piece(s) | 9 Day(s) | For Motor Power Supply | Angle | Amplifier Side Cut Off | Mounted | ( MSME 1.0 kW – 2.0 kW MDME 1.0 kW – 2.0 kW MHME 1.0 kW – 1.5 kW MGME 0.9 kW ) | 0.2 ~ 20 | ||
- | ACSERVO HARNESS | 1 Piece(s) | 9 Day(s) | For Motor Power Supply | Angle | Amplifier Side Cut Off | Mobile | ( MSME 1.0 kW – 2.0 kW MDME 1.0 kW – 2.0 kW MHME 1.0 kW – 1.5 kW MGME 0.9 kW ) | 0.2 ~ 20 | ||
- | ACSERVO HARNESS | 1 Piece(s) | 9 Day(s) | For Brake | Straight | Double-ended | Mounted | ( MSME 1.0 kW – 2.0 kW MDME 1.0 kW – 2.0 kW MHME 1.0 kW – 1.5 kW MGME 0.9 kW ) | 0.2 ~ 20 | ||
- | ACSERVO HARNESS | 1 Piece(s) | 9 Day(s) | For Brake | Straight | Double-ended | Mobile | ( MSME 1.0 kW – 2.0 kW MDME 1.0 kW – 2.0 kW MHME 1.0 kW – 1.5 kW MGME 0.9 kW ) | 0.2 ~ 20 | ||
- | ACSERVO HARNESS | 1 Piece(s) | 9 Day(s) | For Brake | Straight | Amplifier Side Cut Off | Mounted | ( MSME 1.0 kW – 2.0 kW MDME 1.0 kW – 2.0 kW MHME 1.0 kW – 1.5 kW MGME 0.9 kW ) | 0.2 ~ 20 | ||
- | ACSERVO HARNESS | 1 Piece(s) | 9 Day(s) | For Brake | Straight | Amplifier Side Cut Off | Mobile | ( MSME 1.0 kW – 2.0 kW MDME 1.0 kW – 2.0 kW MHME 1.0 kW – 1.5 kW MGME 0.9 kW ) | 0.2 ~ 20 | ||
- | ACSERVO HARNESS | 1 Piece(s) | 9 Day(s) | For Brake | Angle | Double-ended | Mounted | ( MSME 1.0 kW – 2.0 kW MDME 1.0 kW – 2.0 kW MHME 1.0 kW – 1.5 kW MGME 0.9 kW ) | 0.2 ~ 20 | ||
- | ACSERVO HARNESS | 1 Piece(s) | 9 Day(s) | For Brake | Angle | Double-ended | Mobile | ( MSME 1.0 kW – 2.0 kW MDME 1.0 kW – 2.0 kW MHME 1.0 kW – 1.5 kW MGME 0.9 kW ) | 0.2 ~ 20 | ||
- | ACSERVO HARNESS | 1 Piece(s) | 9 Day(s) | For Brake | Angle | Amplifier Side Cut Off | Mounted | ( MSME 1.0 kW – 2.0 kW MDME 1.0 kW – 2.0 kW MHME 1.0 kW – 1.5 kW MGME 0.9 kW ) | 0.2 ~ 20 | ||
- | ACSERVO HARNESS | 1 Piece(s) | 9 Day(s) | For Brake | Angle | Amplifier Side Cut Off | Mobile | ( MSME 1.0 kW – 2.0 kW MDME 1.0 kW – 2.0 kW MHME 1.0 kW – 1.5 kW MGME 0.9 kW ) | 0.2 ~ 20 | ||
- | ACSERVO HARNESS | 1 Piece(s) | 9 Day(s) | For Motor Power Supply | Straight | Double-ended | Mounted | ( MHME 2.0 kW ) | 0.2 ~ 20 | ||
- | ACSERVO HARNESS | 1 Piece(s) | 9 Day(s) | For Motor Power Supply | Straight | Double-ended | Mobile | ( MHME 2.0 kW ) | 0.2 ~ 20 | ||
- | ACSERVO HARNESS | 1 Piece(s) | 9 Day(s) | For Motor Power Supply | Straight | Amplifier Side Cut Off | Mounted | ( MHME 2.0 kW ) | 0.2 ~ 20 | ||
- | ACSERVO HARNESS | 1 Piece(s) | 9 Day(s) | For Motor Power Supply | Straight | Amplifier Side Cut Off | Mobile | ( MHME 2.0 kW ) | 0.2 ~ 20 | ||
- | ACSERVO HARNESS | 1 Piece(s) | 9 Day(s) | For Motor Power Supply | Angle | Double-ended | Mounted | ( MHME 2.0 kW ) | 0.2 ~ 20 | ||
- | ACSERVO HARNESS | 1 Piece(s) | 9 Day(s) | For Motor Power Supply | Angle | Double-ended | Mobile | ( MHME 2.0 kW ) | 0.2 ~ 20 | ||
- | ACSERVO HARNESS | 1 Piece(s) | 9 Day(s) | For Motor Power Supply | Angle | Amplifier Side Cut Off | Mounted | ( MHME 2.0 kW ) | 0.2 ~ 20 | ||
- | ACSERVO HARNESS | 1 Piece(s) | 9 Day(s) | For Motor Power Supply | Angle | Amplifier Side Cut Off | Mobile | ( MHME 2.0 kW ) | 0.2 ~ 20 | ||
- | ACSERVO HARNESS | 1 Piece(s) | 9 Day(s) | For Brake | Straight | Double-ended | Mounted | ( MHME 2.0 kW ) | 0.2 ~ 20 | ||
- | ACSERVO HARNESS | 1 Piece(s) | 9 Day(s) | For Brake | Straight | Double-ended | Mobile | ( MHME 2.0 kW ) | 0.2 ~ 20 | ||
- | ACSERVO HARNESS | 1 Piece(s) | 9 Day(s) | For Brake | Straight | Amplifier Side Cut Off | Mounted | ( MHME 2.0 kW ) | 0.2 ~ 20 | ||
- | ACSERVO HARNESS | 1 Piece(s) | 9 Day(s) | For Brake | Straight | Amplifier Side Cut Off | Mobile | ( MHME 2.0 kW ) | 0.2 ~ 20 | ||
- | ACSERVO HARNESS | 1 Piece(s) | 9 Day(s) | For Brake | Angle | Double-ended | Mounted | ( MHME 2.0 kW ) | 0.2 ~ 20 | ||
- | ACSERVO HARNESS | 1 Piece(s) | 9 Day(s) | For Brake | Angle | Double-ended | Mobile | ( MHME 2.0 kW ) | 0.2 ~ 20 | ||
- | ACSERVO HARNESS | 1 Piece(s) | 9 Day(s) | For Brake | Angle | Amplifier Side Cut Off | Mounted | ( MHME 2.0 kW ) | 0.2 ~ 20 | ||
- | ACSERVO HARNESS | 1 Piece(s) | 9 Day(s) | For Brake | Angle | Amplifier Side Cut Off | Mobile | ( MHME 2.0 kW ) | 0.2 ~ 20 | ||
- | ACSERVO HARNESS | 1 Piece(s) | 9 Day(s) | For Motor Power Supply | Straight | Double-ended | Mounted | ( MSME 3.0 kW – 5.0 kW MDME 3.0 kW – 5.0 kW MHME 3.0 kW – 5.0 kW MGME 2.0 kW – 3.0 kW ) | 0.2 ~ 20 | ||
- | ACSERVO HARNESS | 1 Piece(s) | 9 Day(s) | For Motor Power Supply | Angle | Double-ended | Mobile | ( MSME 3.0 kW – 5.0 kW MDME 3.0 kW – 5.0 kW MHME 3.0 kW – 5.0 kW MGME 2.0 kW – 3.0 kW ) | 0.2 ~ 20 | ||
- | ACSERVO HARNESS | 1 Piece(s) | 9 Day(s) | For Motor Power Supply | Straight | Amplifier Side Cut Off | Mounted | ( MSME 3.0 kW – 5.0 kW MDME 3.0 kW – 5.0 kW MHME 3.0 kW – 5.0 kW MGME 2.0 kW – 3.0 kW ) | 0.2 ~ 20 | ||
- | ACSERVO HARNESS | 1 Piece(s) | 9 Day(s) | For Motor Power Supply | Straight | Amplifier Side Cut Off | Mobile | ( MSME 3.0 kW – 5.0 kW MDME 3.0 kW – 5.0 kW MHME 3.0 kW – 5.0 kW MGME 2.0 kW – 3.0 kW ) | 0.2 ~ 20 | ||
- | ACSERVO HARNESS | 1 Piece(s) | 9 Day(s) | For Motor Power Supply | Angle | Double-ended | Mounted | ( MSME 3.0 kW – 5.0 kW MDME 3.0 kW – 5.0 kW MHME 3.0 kW – 5.0 kW MGME 2.0 kW – 3.0 kW ) | 0.2 ~ 20 | ||
- | ACSERVO HARNESS | 1 Piece(s) | 9 Day(s) | For Motor Power Supply | Angle | Double-ended | Mobile | ( MSME 3.0 kW – 5.0 kW MDME 3.0 kW – 5.0 kW MHME 3.0 kW – 5.0 kW MGME 2.0 kW – 3.0 kW ) | 0.2 ~ 20 | ||
- | ACSERVO HARNESS | 1 Piece(s) | 9 Day(s) | For Motor Power Supply | Angle | Amplifier Side Cut Off | Mounted | ( MSME 3.0 kW – 5.0 kW MDME 3.0 kW – 5.0 kW MHME 3.0 kW – 5.0 kW MGME 2.0 kW – 3.0 kW ) | 0.2 ~ 20 | ||
- | ACSERVO HARNESS | 1 Piece(s) | 9 Day(s) | For Motor Power Supply | Angle | Amplifier Side Cut Off | Mobile | ( MSME 3.0 kW – 5.0 kW MDME 3.0 kW – 5.0 kW MHME 3.0 kW – 5.0 kW MGME 2.0 kW – 3.0 kW ) | 0.2 ~ 20 | ||
- | ACSERVO HARNESS | 1 Piece(s) | 9 Day(s) | For Brake | Straight | Double-ended | Mounted | ( MSME 3.0 kW – 5.0 kW MDME 3.0 kW – 5.0 kW MHME 3.0 kW – 5.0 kW MGME 2.0 kW – 3.0 kW ) | 0.2 ~ 20 | ||
- | ACSERVO HARNESS | 1 Piece(s) | 9 Day(s) | For Brake | Straight | Double-ended | Mobile | ( MSME 3.0 kW – 5.0 kW MDME 3.0 kW – 5.0 kW MHME 3.0 kW – 5.0 kW MGME 2.0 kW – 3.0 kW ) | 0.2 ~ 20 | ||
- | ACSERVO HARNESS | 1 Piece(s) | 9 Day(s) | For Brake | Straight | Amplifier Side Cut Off | Mounted | ( MSME 3.0 kW – 5.0 kW MDME 3.0 kW – 5.0 kW MHME 3.0 kW – 5.0 kW MGME 2.0 kW – 3.0 kW ) | 0.2 ~ 20 | ||
- | ACSERVO HARNESS | 1 Piece(s) | 9 Day(s) | For Brake | Straight | Amplifier Side Cut Off | Mobile | ( MSME 3.0 kW – 5.0 kW MDME 3.0 kW – 5.0 kW MHME 3.0 kW – 5.0 kW MGME 2.0 kW – 3.0 kW ) | 0.2 ~ 20 | ||
- | ACSERVO HARNESS | 1 Piece(s) | 9 Day(s) | For Brake | Angle | Double-ended | Mounted | ( MSME 3.0 kW – 5.0 kW MDME 3.0 kW – 5.0 kW MHME 3.0 kW – 5.0 kW MGME 2.0 kW – 3.0 kW ) | 0.2 ~ 20 | ||
- | ACSERVO HARNESS | 1 Piece(s) | 9 Day(s) | For Brake | Angle | Double-ended | Mobile | ( MSME 3.0 kW – 5.0 kW MDME 3.0 kW – 5.0 kW MHME 3.0 kW – 5.0 kW MGME 2.0 kW – 3.0 kW ) | 0.2 ~ 20 | ||
- | ACSERVO HARNESS | 1 Piece(s) | 9 Day(s) | For Brake | Angle | Amplifier Side Cut Off | Mounted | ( MSME 3.0 kW – 5.0 kW MDME 3.0 kW – 5.0 kW MHME 3.0 kW – 5.0 kW MGME 2.0 kW – 3.0 kW ) | 0.2 ~ 20 | ||
- | ACSERVO HARNESS | 1 Piece(s) | 9 Day(s) | For Brake | Angle | Amplifier Side Cut Off | Mobile | ( MSME 3.0 kW – 5.0 kW MDME 3.0 kW – 5.0 kW MHME 3.0 kW – 5.0 kW MGME 2.0 kW – 3.0 kW ) | 0.2 ~ 20 |
Loading...
Supported equipment | Servo | Shield | N/A | Supported amplifiers | MINAS A5 |
---|---|---|---|---|---|
Cable length designated range | 0.2 ~ 20 |
How can we improve?
How can we improve?