1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

OMRON FH, FZ-5 Compatible Cable

OMRON FH, FZ-5 Compatible Cable
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


Cable for visual sensors with a specifiable length.
● For camera cables, fixed/movable cables and angle types are also available.
● Parallel cable can be selected from double end connector type, or marking tube with a single end discrete wire pin.

·The camera cable wire connection drawing and material information are not publicly disclosed.
·Manufacturer equivalent product parts are used.
·The possible length of operation varies depending on the controller and camera.
·The camera cable has a controller side and a camera side.

Product Description

A harness compatible with OMRON image sensor FH/FZ-5. [Features]·Fixed/flexible and angle-type camera cable also available. ·Parallel cable can be selected from one with connectors on both ends, and discrete wire on one end with wire marker sleeve with a pin number. ·The length can be specified in 0.1 m increments from a minimum of 0.2 m to a maximum of 50 m. (Compatible length may differ according to the combination, so please refer to the standard table.)

Specification Table

OMRON FH, FZ-5 Compatible Cable: Related Image
OMRON FH, FZ-5 Compatible Cable: Related Image
OMRON FH, FZ-5 Compatible Cable: Related Image
OMRON FH, FZ-5 Compatible Cable: Related Image

 

OMRON FH, FZ-5 Compatible Cable: Related Image

Supported ControllerSupported CameraManufacturer Optional Model NumberExternal Shape
Image
Model NumberCable Type
CategoryCollarMonochrome
FH Series
FH-3050, FH-3050-□
FH-1050, FH-1050-□
FH-L550, FH-L550-10

FZ5/FZ5-L Series
FZ5-110□, FZ5-110□-10
FZ5-60□, FZ5-60□-10
FZ5-L35□, FZ5-L35□-10
High Speed Digital
CMOS Camera
FH-SC12FH-SM12FZ-VS3 □□
(Camera Cable)

FZ-VSB3 □□
(Flexible Camera Cable)
1 StraightCAME-FZ3OMRON FH, FZ-5 Compatible Cable: Related Image

OMRON FH, FZ-5 Compatible Cable: Related Image
Specifiable Every 0.1 m
High Speed Digital
CMOS Camera
FH-SC04
FH-SC02
FH-SC
FH-SM04
FH-SM02
FH-SM
Digital
CMOS Camera
FH-SC05RFH-SM05R
Digital CCD
/CMOS Camera
FZ-SC5M3, FZ-SC5M2
FZ-SC2M
FZ-SC
FZ-S5M3, FZ-S5M2
FZ-S2M
FZ-S
FZ-VSL3 □□
(Right Angle Camera Cable)

FZ-VSLB3 □□
(Flexible Right Angle Camera Cable)
2 AngleCAME-FZ3AL
High Speed
Digital CCD Camera
FZ-SHCFZ-SH
Small Digital CCD CameraFZ-SFC
FZ-SPC
FZ-SF
FZ-SP
Intelligent
Compact Digital
CMOS Camera
FZ-SQ010F, FZ-SQ050F
FZ-SQ100F, FZ-SQ100N

 

OMRON FH, FZ-5 Compatible Cable: Related Image

 Controller
High Speed Digital CMOS CameraDigital CMOS Camera
/Digital CCD
/CMOS Camera
Small Digital CCD Camera
High Speed Digital CCD Camera
Intelligent Compact
Digital CMOS Camera
FH-SM02/SC02,FH-SM04/SC04,
FH-SM12/SC12
(When camera communication speed "high speed" is selected)
FH-SM02/SC02,FH-SM04/SC04,
FH-SM12/SC12
(When camera communication speed "standard" is selected)
FH-SM/SC
FZ-S/SC
FH-SC05R/SM05R,
FZ-S/SC, FZ-S2M/SC2M
FZ-SF/SFC, FZ-SP/SPC
FZ-S5M3/SC5M3,
FZ-S5M2/SC5M2
FZ-SF/SFC, FZ-SP/SPC,
FZ-SH/SHC
FZ-SQ□
Ca
me
ra
FZ-VS3, FZ-VSL3Up to 5 mUp to 10 mUp to 5 mUp to 15 m
FZ-VSB3, FZ-VSLB3Up to 5 mUp to 10 mUp to 5 mUp to 10 m
FZ-VS4, FZ-VSL4Up to 15 mUp to 15 m

 

OMRON FH, FZ-5 Compatible Cable: Related Image

Supported ControllerSpecificationsManufacturer Optional Model NumberOutline DrawingModel NumberSupported Terminal Block
FH Series
FH-3050, FH-3050-□
FH-1050, FH-1050-□
FH-L550, FH-L550-10
Parallel I/O Cable
(MIL 34-Core / Flat Cable Cord Type)
XW2Z-S013-□
(2 cables are needed
to use all I/O signals)
OMRON FH, FZ-5 Compatible Cable: Related ImageGRPMF-SS-FB-34-□
(Length: 0.1 - 50/0.1 m Unit)
See here for details
MWI-MIL34-HTB34-K-N
(MIL 34-Core)
See here for details
For Connector Terminal Conversion Unit
Parallel I/O Cable
(MIL 34-Core / Round Cable Type)
XW2Z-□□□EE
(2 cables are needed
to use all I/O signals)
OMRON FH, FZ-5 Compatible Cable: Related ImageGLML-SS-WA-34-□
(Length: 0.2 - 50/0.1 m Unit)
See here for details

 

OMRON FH, FZ-5 Compatible Cable: Related Image

Supported ControllerSpecificationsManufacturer Optional Model NumberOutline DrawingModel NumberCable Type
FZ5/FZ5-L SeriesParallel I/O Cable
(With one side pin number marking tube)
FZ-VP3CAME-FZ3PS
Discrete Wire Pin Number Marking Tube Printing
OMRON FH, FZ-5 Compatible Cable: Related Image
Specifiable Every 0.1 m
Parallel I/O Cable
(One side MIL)
FZ-VPX4CAME-FZ3PSS1
MIL 50-Core Guide Key Center 1 pc
CAME-FZ3PSS
MIL 50-Core Guide Key Left and Right 2 pcs

 

OMRON FH, FZ-5 Compatible Cable: Related Image

SpecificationsManufacturer Optional Model NumberModel NumberProduct Details
USB 2.0FH-VUAB □MUSB-AM-BM-□□: Lengths 0.5, 1, 2, 3, and 5 m are specifiable.
See here for details
USB 2.0
(For panel mounting / round)
U09A-□F-□F-BAdapter (no cable length)
See here for details
U09A-□F-□M-lengthAdapter (no cable length) lengths of 0.5, 1, 2, and 3 m Both male and female available
See here for details
USB 2.0
(For panel mounting / square)
U09-AF-□F-BAdapter (no cable length)
See here for details
U09-BF-BM-LengthLengths 0.5, 1, 2, and 3 m USB Type B
See here for details

 

OMRON FH, FZ-5 Compatible Cable: Related Image

SpecificationsManufacturer Optional Model NumberModel NumberProduct Details
Both Ends RJ45/AWG26 × 4PXS6W-6LSZH8SS□CM-Y(□ is length)/td>FNEC5E-SFTP26-S-SB-□□: Lengths 0.5, 1, 2, 3, and 5 m are specifiable.
See here for details
Both Ends M12 (Straight) / AWG22 × 2PXS5W-T421-□M2-SS (□ is length)FNM12D-PP-4-□□: 0.3, 0.6, 1, 2 m. The sheath is green. AWG24. Angle type also available
See here for details
M12-RJ45 Connector / AWG22 × 2PXS5W-T421-□MC-SS (□ is length)FNM12D-PRJ-4-□□: 0.3, 0.6, 1, 2 m. The sheath is green. AWG24
See here for details
EtherNet/IP, EtherCAT Supported LAN
(OMRON recommended components used)
FNEC-SFTP5E-S-SB-□□: 1, 3, 5, 10 m. Light blue sheath. AWG24
See here for details
EtherCat/CC-Link IEFNCE-C5EH-PP-OR-□□: Specifiable by 0.1 m units in a range of 0.3 to 100 m. Sheath color: Orange. AWG24
See here for details
EtherCatNWTC5E-SFTP-S-SB-□□: Specifiable by 0.1 m units in a range of 0.5 to 100 m. Sheath color: Light blue. AWG24
See here for details

 

OMRON FH, FZ-5 Compatible Cable: Related Image

OMRON FH, FZ-5 Compatible Cable: Related Image

Supported ControllerSupported CameraOutline DrawingModel NumberCable Type
FZ-3-3□□
FZ-3-3□□-10
FZ3-H3□□
FZ-H3□□-10
FZ-3-7□□
FZ-3-7□□-10
FZ-3-H7□□
FZ-3-H7□□-10
FZ-3-9□□
FZ-3-9□□-10
FZ-3-H9□□
FZ-3-H9□□-10
FZ-SLC100
FZ-SLC15
FZ-SZC100
FZ-SZC15
FZ-SC
FZ-S
FZ-SC2M
FZ-S2M
FZ-SC5M
FZ-S5M
FZ-SFC
FZ-SF
FZ-SPC
FZ-SP
1 StraightCAME-FZ3OMRON FH, FZ-5 Compatible Cable: Related Image

OMRON FH, FZ-5 Compatible Cable: Related Image
2 AngleCAME-FZ3AL

 

OMRON FH, FZ-5 Compatible Cable: Related Image

 Controller
FZ3-3□□
FZ3-3□□-10
FZ3-H3□□
FZ3-H3□□-10
FZ3-7□□
FZ3-7□□-10
FZ3-H7□□
FZ3-H7□□-10
FZ3-9□□
FZ3-9□□-10
FZ3-H9□□
FZ3-H9□□-10
CameraFZ-SLC100
FZ-SLC15
FZ-SZC100
FZ-SZC15
A Cable: 0.2 to 5 m
B Cable: 0.2 to 5 m
FZ-SC
FZ-S
A Cable: 0.2 to 10 m
B Cable: 0.2 to 10 m
FZ-SC2M
FZ-S2M
A Cable: 0.2 to 10 m
B Cable: 0.2 to 5 m
FZ-SC5M
FZ-S5M
A Cable: 0.2 to 5 m
B Cable: 0.2 to 5 m
FZ-SFC
FZ-SF
FZ-SPC
FZ-SP
A Cable: 0.2 to 10 m
B Cable: 0.2 to 10 m

 

OMRON FH, FZ-5 Compatible Cable: Related Image

OMRON FH, FZ-5 Compatible Cable: Related Image

Supported ControllerOutline DrawingModel NumberCable TypeSupported Terminal Block
Model Number
FZ-3-3□□
FZ-3-3□□-10
FZ3-H3□□
FZ-H3□□-10
FZ-3-7□□
FZ-3-7□□-10
FZ-3-H7□□
FZ-3-H7□□-10
FZ-3-9□□
FZ-3-9□□-10
FZ-3-H9□□
FZ-3-H9□□-10
3CAME-FZ3PS
Discrete Wire Pin Number Marking Tube Printing
OMRON FH, FZ-5 Compatible Cable: Related Image 
4CAME-FZ3PSS1
MIL 50-Core Guide Key Center 1 pc
OMRON: FZ-VPX Equivalent Product *
MWS-M50-HT50
See here for details
CAME-FZ3PSS
MIL 50-Core
Guide Key Left and Right 2 pcs
MWI-MIL50-TB50
See here for details

Overview of Specifications

OMRON FH, FZ-5 Compatible Cable: Related Image
OMRON FH, FZ-5 Compatible Cable: Related Image
Part Number
CAME-FZ3-A-[0.2-10/0.1]
CAME-FZ3-B-[0.2-10/0.1]
CAME-FZ3AL-A-[0.2-10/0.1]
CAME-FZ3AL-B-[0.2-10/0.1]
CAME-FZ3PS-A-[0.2-10/0.1]
CAME-FZ3PSS1-A-[0.2-10/0.1]
CAME-FZ3PSS-A-[0.2-10/0.1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplication 1 Cable type Connector type Specified Length
(m)

-

CAMERA HARNESS 1 Piece(s) 9 Day(s) Camera Harnesses (straight)MountedDedicated Connector0.2 ~ 10

-

CAMERA HARNESS 1 Piece(s) 9 Day(s) Camera Harnesses (straight)MobileDedicated Connector0.2 ~ 10

-

CAMERA HARNESS 1 Piece(s) 9 Day(s) Camera Harnesses (angle)MountedDedicated Connector0.2 ~ 10

-

CAMERA HARNESS 1 Piece(s) 9 Day(s) Camera Harnesses (angle)MobileDedicated Connector0.2 ~ 10

-

CAMERA HARNESS 1 Piece(s) 9 Day(s) Parallel Harnesses (Loose Wire)With Twisted Pair Cable Single ShieldDiscrete Wire Pin Number Mark Tube Print0.2 ~ 10

-

CAMERA HARNESS 1 Piece(s) 9 Day(s) Parallel Harnesses (Both Ends) (Model FZ-VPX Equivalent)With Twisted Pair Cable Single ShieldMIL 50-Core (1 Central Guide Key)0.2 ~ 10

-

CAMERA HARNESS 1 Piece(s) 9 Day(s) Parallel Harnesses (Both Ends)With Twisted Pair Cable Single ShieldMIL 50-Core (2 Left and Right Guide Keys)0.2 ~ 10

Loading...

  1. 1

Basic Information

Application 3 Straight Supported equipment Sensor Supported equipment manufacturer Omron
Supported series FZ3 Cable length designated range(m) 0.2 ~ 10