(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An image sensor harness with a specifiable length.
Supported Controller | Supported Camera | Outline Drawing | Model | Cable Type |
XG-7000 XG-7500 XG-7700 CAMERA-1 only compatible | XG-200C XG-200M XG-S200C XG-S200M XG-035C XG-035M XG-S035C XG-S035M | 1 | CAME-C5 | 0.1 m Increment Specifiable |
CV-5000 CV-5500 CV-5700 CAMERA-1 only compatible | CV-200C CV-200M CV-S200C CV-S200M CV-035C CV-035M CV-S035C CV-S035M | |||
CV-3000 CV-3500 CAMERA-1 only compatible | CV-200C CV-035C CV-S200C CV-S035C CV-200M CV-035M CV-S200M CV-S035M | CAME-C3 | ||
CV-2000 | CV-020 |
Supported Controller | Outline Drawing | Model | Cable Type |
XG-7000 CV-5000 CV-3000 | 2FX2B-40SA-1.27R Y Shape Terminal | CAME-C5PS | |
3FX2B-40SA-1.27R HIF3BA-40D-2.54R | CAME-C5PSS | ||
CV-2000 | 4HIF3BA-34D-2.54R Y Shape Terminal | CAME-C2PS | |
5 Both Ends HIF3BA-34D-2.54R | CAME-C2PSS |
Specified Length (m) | Up to 0.9 | 1 to 4 | 4.1 to 10 |
Tolerance | + 20 mm | + 50 mm | +3% of Specified Length |
Part Number |
---|
CAME-C2PS-E-[0.2-10/0.1] |
CAME-C2PS-SB-[0.2-10/0.1] |
CAME-C2PSS-E-[0.2-10/0.1] |
CAME-C2PSS-SB-[0.2-10/0.1] |
CAME-C3-A-[0.2-10/0.1] |
CAME-C3-B-[0.2-10/0.1] |
CAME-C5-A-[0.2-10/0.1] |
CAME-C5-B-[0.2-10/0.1] |
CAME-C5PS-E-[0.2-10/0.1] |
CAME-C5PS-SB-[0.2-10/0.1] |
CAME-C5PSS-E-[0.2-10/0.1] |
CAME-C5PSS-SB-[0.2-10/0.1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Application 1 | Cable type | Controller | Connector type | Specified Length (m) |
---|---|---|---|---|---|---|---|---|---|---|
- | CAMERA HARNESS | 1 Piece(s) | 9 Day(s) | Expansion I/O Unit | With Twisted Pair Cable 2 Layer of Shield | CV2000 | MIL Female 34 Cores ⇔ Y Terminal | 0.2 ~ 10 | ||
- | CAMERA HARNESS | 1 Piece(s) | 9 Day(s) | Expansion I/O Unit | With Twisted Pair Cable Single Shield | CV2000 | MIL Female 34 Cores ⇔ Y Terminal | 0.2 ~ 10 | ||
- | CAMERA HARNESS | 1 Piece(s) | 9 Day(s) | Expansion I/O Unit | With Twisted Pair Cable 2 Layer of Shield | CV2000 | Two Ends MIL Male 34 Cores | 0.2 ~ 10 | ||
- | CAMERA HARNESS | 1 Piece(s) | 9 Day(s) | Expansion I/O Unit | With Twisted Pair Cable Single Shield | CV2000 | Two Ends MIL Male 34 Cores | 0.2 ~ 10 | ||
- | CAMERA HARNESS | 1 Piece(s) | 9 Day(s) | Camera Harnesses | Mounted | CV3000 / 3500 / 2000 | - | 0.2 ~ 10 | ||
- | CAMERA HARNESS | 1 Piece(s) | 9 Day(s) | Camera Harnesses | Mobile | CV3000 / 3500 / 2000 | - | 0.2 ~ 10 | ||
- | CAMERA HARNESS | 1 Piece(s) | 9 Day(s) | Camera Harnesses | Mounted | CV5000 / 5500 / 5700 XG7000 / 7500 / 7700 | - | 0.2 ~ 10 | ||
- | CAMERA HARNESS | 1 Piece(s) | 9 Day(s) | Camera Harnesses | Mobile | CV5000 / 5500 / 5700 XG7000 / 7500 / 7700 | - | 0.2 ~ 10 | ||
- | CAMERA HARNESS | 1 Piece(s) | 9 Day(s) | Expansion I/O Unit | With Twisted Pair Cable 2 Layer of Shield | XG7000 CV5000 / 3000 | FX2B Female 40 Cores ⇔ Y Terminal | 0.2 ~ 10 | ||
- | CAMERA HARNESS | 1 Piece(s) | 9 Day(s) | Expansion I/O Unit | With Twisted Pair Cable Single Shield | XG7000 CV5000 / 3000 | FX2B Female 40 Cores ⇔ Y Terminal | 0.2 ~ 10 | ||
- | CAMERA HARNESS | 1 Piece(s) | 9 Day(s) | Expansion I/O Unit | With Twisted Pair Cable 2 Layer of Shield | XG7000 CV5000 / 3000 | FX2B Female 40 Cores ⇔ MIL 40 Cores | 0.2 ~ 10 | ||
- | CAMERA HARNESS | 1 Piece(s) | 9 Day(s) | Expansion I/O Unit | With Twisted Pair Cable Single Shield | XG7000 CV5000 / 3000 | FX2B Female 40 Cores ⇔ MIL 40 Cores | 0.2 ~ 10 |
Loading...
Application 3 | Straight | Supported equipment | Sensor | Supported equipment manufacturer | Keyence |
---|---|---|---|---|---|
Supported series | CV | Cable length designated range(m) | 0.2 ~ 10 |
How can we improve?
How can we improve?