(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
BNC-to-NTSC conversion jack and video cable [Features] · With BNC-to-NTSC conversion jack · Video cable: Selectable from 1.5, 3, 5, or 10 m
Model | |
Type | Cable Length |
PCFP-MV-CABLE | 150 |
300 | |
500 | |
1,000 |
(1) | Video Cable | 1 pieces |
(2) | Converter Jack | 1 pieces |
Part Number |
---|
PCFP-MV-CABLE150 |
PCFP-MV-CABLE300 |
PCFP-MV-CABLE500 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Cable length (m) |
---|---|---|---|---|---|---|---|
฿ 561.29 | MACHINE VISION | 1 Piece(s) | 3 Day(s) | 10 | 1.5 | ||
฿ 580.65 | MACHINE VISION | 1 Piece(s) | 3 Day(s) | 10 | 3 | ||
฿ 677.42 | MACHINE VISION | 1 Piece(s) | 3 Day(s) | 10 | 5 |
Loading...
Classification | Display Accessory | Division | Cable | Swing function | N/A |
---|---|---|---|---|---|
Notes | BNC ⇒ NTSC Mounted Conversion Jack |
How can we improve?
How can we improve?