(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The PCFP-MV2G6-2 series was discontinued in April 2017.
■ The user manual can be downloaded from the "CAD Data Download" button.
Exceptional price. Also supports graphic processing controllers.
Model | PCFP-MV2G6-R | PCFP-MV3G6-R | |
Panel | Mitsubishi Electric (AA065VD01) | AA065VE11 | |
LCD | Size | 6.5" | 6.5" |
Display Area | 132.48 (H) × 99.36 (V) | 132.48 (H) × 99.36 (V) | |
Maximum Resolution | 640 × 480 (VGA) | 640 × 480 (VGA) | |
Pixel Pitch | 0.207 (H) × 0.207 (V) | 0.207 (H) × 0.207 (V) | |
Display color | 260,000 Colors | 260,000 Colors | |
View Angle | Top and Bottom | Top: 80°, Bottom: 60° (with Vertical Flip Function) | Top: 80°, Bottom: 60° (with Vertical Flip Function) |
(Maximum) | Left/Right | Left: 80°, Right: 80° | Left: 80°, Right: 80° |
Surface Luminance | 570 cd/m2 | 400 cd/m2 | |
Contrast | 600:1 | 600:1 | |
Color Temperature (At Shipment) Typ | 9,300 K | 6,500 K | |
Input | Analog RGB | HD-15 Pin Female (75Ω 0.7±0.05 Vp-p) | HD-15 Pin Female (75Ω 0.7±0.05 Vp-p) |
Video | BNC Female (Convertible to RCA female with a conversion connector sold separately) | BNC Female (Convertible to RCA female with a conversion connector sold separately) | |
(75Ω 0.7±0.05 Vp-p) | (75Ω 0.7±0.05 Vp-p) | ||
Power Supply | Input Voltage | 12 to 24 VDC ±10% (Separately sold AC adapter available) | 12 to 24 VDC ±10% (Separately sold AC adapter available) |
Current Consumption | 400 mA | 460mA | |
Operating environment | Operation | Temperature: 5 to 45°C, Humidity: 10 to 90% RH (No condensation) | Temperature: 5 to 45°C, Humidity: 10 to 90% RH (No condensation) |
Storage | Temperature: -10 to 60℃, Humidity: 10 to 90% RH (No condensation) | Temperature: -10 to 60℃, Humidity: 10 to 90% RH (No condensation) | |
Adjustment Function | Luminance, Contrast, Color Adjustment, Automatic Adjustment | Luminance, Contrast, Color Adjustment, Automatic Adjustment | |
Clock Phase, Horizontal & Vertical Position Adjustment | Clock Phase, Horizontal & Vertical Position Adjustment | ||
Vertical Flip, Scan Size | Vertical Flip, Scan Size | ||
LED Life | 80,000 H (25°) *Not a guaranteed value | 100,000 H (25°) *Not a guaranteed value | |
Material | Main Body: Steel (Black) | Main Body: Steel (Black) | |
Front Cover: Aluminum (Black) | Front Cover: Aluminum (Black) | ||
Weight | 1.1 kg | 1.1 kg | |
Standard | VCCI Class A Compliant | VCCI Class A Compliant |
(1) | Locking washer | 4 pieces |
(2) | Fixing Screw M4 × 20 | 4 pieces |
Monitor size(Inch) | 6.5 | Monitor type | Standard | Application | Embedded |
---|---|---|---|---|---|
Maximum Compatible Resolution | 640 × 480 (VGA) | Input interface (1) | VGA(HD-15pin)/BNC | Touch Panel | None |
Dimension length(mm) | 173 | Dimension width(mm) | 139 | Dimension thickness(mm) | 50 |
Other standards | VCCI Class A Compliant | Input interface (2) | BNC (NTSC) |
Please check the type/dimensions/specifications of the part PCFP-MV3G6-R in the 6.5", VGA, Video Input Analog RGB Input (LED Backlight) series.
How can we improve?
How can we improve?