(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- SPA Series Free Size Control Panel Box Dustproof and Waterproof Type
- Installation location: indoor use
- Paint color: Cream (2.5Y9/1), Gray (5Y7/1), Gray Munsell Value 5Y8/1.
- Body Material: Steel
- Locking type: Handle, Two No.200 key included model MFL-110
- Degree of protection environmentally resistant IP standard: IP54
- Main body plate thickness: 1.6 mm.
- Plate Thickness Door and Cover: 1.6 mm.
- Seal: CP-300-EF-10-20 Thickness 10 mm.
- Ground Terminal: M8
- Waterproof Cap: CP-30-BC-12-IVORY
- Waterproof Cap is attached to the water drain hole on the bottom.
D | W H | Standard Unit Price | |||
200 to 299 | 300 to 399 | 400 to 499 | 500 to 600 | ||
100 to 155 | 300 to 399 | ○ | ○ | ○ | ○ |
400 to 499 | ○ | ○ | ○ | ○ | |
500 to 599 | ○ | ○ | ○ | ○ | |
600 to 699 | ○ | ○ | ○ | ○ | |
700 to 800 | ○ | ○ | ○ | ○ | |
160 to 195 | 300 to 399 | ○ | ○ | ○ | ○ |
400 to 499 | ○ | ○ | ○ | ○ | |
500 to 599 | ○ | ○ | ○ | ○ | |
600 to 699 | ○ | ○ | ○ | ○ | |
700 to 800 | ○ | ○ | ○ | ○ | |
200 to 245 | 300 to 399 | ○ | ○ | ○ | ○ |
400 to 499 | ○ | ○ | ○ | ○ | |
500 to 599 | ○ | ○ | ○ | ○ | |
600 to 699 | ○ | ○ | ○ | ○ | |
700 to 800 | ○ | ○ | ○ | ○ | |
250 to 295 | 300 to 399 | ○ | ○ | ○ | ○ |
400 to 499 | ○ | ○ | ○ | ○ | |
500 to 599 | ○ | ○ | ○ | ○ | |
600 to 699 | ○ | ○ | ○ | ○ | |
700 to 800 | ○ | ○ | ○ | ○ | |
300 to 350 | 300 to 399 | ー | ○ | ○ | ○ |
400 to 499 | ー | ○ | ○ | ○ | |
500 to 599 | ー | ○ | ○ | ○ | |
600 to 699 | ー | ○ | ○ | ○ | |
700 to 800 | ー | ○ | ○ | ○ | |
355 to 400 | 300 to 399 | ー | ー | ー | ー |
400 to 499 | ー | ー | ○ | ○ | |
500 to 599 | ー | ー | ○ | ○ | |
600 to 699 | ー | ー | ○ | ○ | |
700 to 800 | ー | ー | ○ | ○ |
Part Number |
---|
SPA-[200-600/1]-[300-800/1]-[100-400/5]-[E,G,K] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | Coating Color |
---|---|---|---|---|---|---|---|---|---|---|
- | CONTROLBOX | 1 Piece(s) | 7 Day(s) | 10 | 200 ~ 600 | 300 ~ 800 | 100 ~ 400 | Cream (2.5Y9/1) / Gray (5Y7/1) / Approximate Munsell Value 5Y8/1 |
Loading...
Base Processing
Details of MISUMI's Base Processing Service
Packing Type
Difference between Base Processing and Undercoating
Series Enabling Base Processing
Caution
Type | Control box | Material | Iron | Protection function (environmentally resistant) | IP54 |
---|---|---|---|---|---|
Intermediate plate | Iron Substrate | Installation | Indoor | Locking type | Handle |
Strainer | Yes | Paint | Powder Paint | Main body plate thickness(mm) | 1.6 |
Plate Thickness (Door/Cover)(mm) | 1.6 | Plate Thickness (Medium Plate)(mm) | 2.3 |
How can we improve?
How can we improve?