1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Free Size Control Panel Box In-door Plate, FST Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Steel
  • Free Size
  • Hole Machining
  • Web Box
  • Powder-Coated
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


· Can be used to store a wide range of control devices.
· Powder coating is resistant to scratching and rust.
· Uses a snap lock that can be locked with a padlock.
Standard Snap Lock Type

[Basic Specificationsn]

Plate ThicknessDoor1.6 mmSPHC
Body1.6 mmSPHC
Middle Plate (inside the back)2.3 mmSPHC
Door Middle Plate1.6 mmSPHC
SizeRangeUnit
W (width)200-1200 mm1 mm
H (height)200-1000 mm1 mm
D (depth)100-400 mm5 mm
Double opening when W is 800 mm or more

Can be manufactured only when D≤W and D≤H


(i)Caution

  • This product will temporarily change the handle to Nitto Kogyo (H-85) only for single-open type with W dimension 799 or less.

Product Description

In the back of the door, it has a maximum-sized interior panel that matches the external shape size. The enclosure size is now smaller due to effective use of space.

The part "−" cannot be made.
D      W
H
Normal Unit Price
200 to 299300 to 399400 to 499500 to 599600 to 699700 to 799800 to 899900 to 1,0001001 to 11001101 to 1200
100 to 155200 to 299
300 to 399
400 to 499
500 to 599
600 to 699
700 to 799
800 to 899
900 to 1,000
160 to 195200 to 299
300 to 399
400 to 499
500 to 599
600 to 699
700 to 799
800 to 899
900 to 1,000
200 to 245200 to 299
300 to 399
400 to 499
500 to 599
600 to 699
700 to 799
800 to 899
900 up1,000
250 to 295200 to 299
300 to 399
400 to 499
500 to 599
600 to 699
700 to 799
800 to 899
900 to 1,000
300 to 350200 to 299
300 to 399
400 to 499
500 to 599
600Up to 699
700Up to 799
800 to 899
900 to 1,000
355 to 400200 to 299
300 to 399
400 to 499
500 to 599
600 to 699
700 to 799
800 to 899
900 to 1,000
Product available only when D ≤ W and D ≤ H

Basic Specifications

FST Series Configurable Size Control Panel Box Board Inside Door Type: Related Image
FST Series Configurable Size Control Panel Box Board Inside Door Type: Related Image
FST Series Configurable Size Control Panel Box Board Inside Door Type: Related Image
FST Series Configurable Size Control Panel Box Board Inside Door Type: Related Image
Part Number
FST-[200-1200/1]-[200-1000/1]-[100-400/5]-[E,​G,​K]
FST-NS-[200-1200/1]-[200-1000/1]-[100-400/5]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Paint Coating Color

-

CONTROLBOX 1 Piece(s) 7 Day(s) 10200 ~ 1200200 ~ 1000100 ~ 400Powder PaintCream (2.5Y9/1) / Gray (5Y7/1) / Approximate Munsell Value 5Y8/1

-

CONTROLBOX 1 Piece(s) 7 Day(s) 10200 ~ 1200200 ~ 1000100 ~ 400Surface Preparation-

Loading...

  1. 1

Base Processing

Details of MISUMI's Base Processing Service

Packing Type

Difference between Base Processing and Undercoating

Series Enabling Base Processing

● R Series Boxes
Product Series/ShapeOpening and Closing MethodProduct ModelProcessing MethodListed Page
Standard Steel Free-Standing Panel TypeHandleRJSAZinc Phosphate CoatingProduct Page
Steel Handle Hinged Lock TypeHandleRSAUFerric CoatingProduct Page
Steel Handle + 2-Point Screw TypeHandleRSHFerric CoatingProduct Page
Steel Snap Lock Non-Draining TypeSnap LockRSCFerric CoatingProduct Page
Steel Snap Lock Draining TypeSnap LockRSBFerric CoatingProduct Page
Steel 4-Point Screw TypeScrew-MountRSDXFerric CoatingProduct Page
Steel Relay Box/Fastened with ScrewsScrew-MountRTEFerric CoatingProduct Page
● F Series Control Panel Boxes
Product Series/ShapeOpening and Closing MethodProduct ModelProcessing MethodListed Page
Standard Steel Free-Standing Panel Type HandleHandleHJSAZinc Phosphate CoatingProduct Page
Steel Depth Compatible Board TypeHandleFDLAZinc Phosphate CoatingProduct Page
Free-Standing Steel Panel Box Quick Delivery TypeHandleFJSAZinc Phosphate CoatingProduct Page
Steel Frame Compatible with HJSA Series-HSCBZinc Phosphate CoatingProduct Page
Steel Frames Compatible with FJSA Series-FSCBZinc Phosphate CoatingProduct Page
Standard TypeHandleFSAZinc Phosphate CoatingProduct Page
Door Intermediate PlateHandleFSTZinc Phosphate CoatingProduct Page
Space-Saving Double Door TypeHandleXASF, etc.Zinc Phosphate CoatingProduct Page
Thick Plate TypeHandleFTAZinc Phosphate CoatingProduct Page
Standard TypeSnap LockFSBZinc Phosphate CoatingProduct Page
Control Panel Box without Intermediate PlateSnap LockRFSB, RFSPZinc Phosphate CoatingProduct PageProduct Page
Control Panel Box without DrainingSnap LockFSPZinc Phosphate CoatingProduct Page
Side handleSide handleFSG, FSEZinc Phosphate CoatingProduct PageProduct Page
Screw Fastening Control Panel BoxScrew-MountFSDZinc Phosphate CoatingProduct Page
Medium Screw Type/Basic Screw TypeScrew-MountFSTM, FSTR, FSTXZinc Phosphate CoatingProduct PageProduct PageProduct Page
Combined TypeScrew-MountFCSZinc Phosphate CoatingProduct Page
Control Panel Box without Door-FSFZinc Phosphate CoatingProduct Page

Caution

Neither the base processing nor the undercoating are rustproof.
Rust may occur in a short period depending on the environment in which this product is stored. Apply a top coat without delay.

Basic Information

Type Control box Material Iron Protection function (environmentally resistant) None
Intermediate plate Iron Substrate Installation Indoor Locking type Handle
Strainer Yes Main body plate thickness(mm) 1.6 Features Ideal for Building In Equipment
Plate Thickness (Door/Cover)(mm) 1.6 Plate Thickness (Medium Plate)(mm) 2.3