Selector Switch Mounting Hole φ16, φ22, φ30

Brand :
MISUMI
Caution
Product Description
Selector switch with selectable notch model. 3 shapes
· Refer to page 213 for the International Standard Number
· Refer to page 213 for the Manufacturer Model Number
· Refer to the detailed specifications on page 149 for the usage condition rating of each switch circuit.
Specifications

| Model Number | Mounting Hole Ø | Shape | Operation Function | Configuration | Structure | Protective Structure | Acquired Standards | Terminal | Specification Group | |||||
| UL | CUL | CSA | TUV | CE | CCC | |||||||||
| SB1R214 | Ø 16 | Oblong | Manual 90 Degrees 2-Notch | 1c | Integrated | IP40 | ● | - | ● | - | ● | ● | Solder | A |
| SB1R216 | IP65 Oilproof | ● | ● | - | ● | ● | ● | Solder Cum Tab | B | |||||
| SB1R2114 | 1a1b | Separation | IP40 | ● | - | ● | ● | ● | ● | C | ||||
| SB1R2116 | IP65 Oilproof | ● | - | ● | ● | ● | ● | D | ||||||
| SB1R324 | Manual 45 Degrees 3-Notch | 2c | Integrated | IP40 | ● | - | ● | - | ● | ● | Solder | A | ||
| SB1R326 | IP65 Oilproof | ● | ● | - | ● | ● | ● | Solder Cum Tab | B | |||||
| SB1R3224 | 2a2b | Separation | IP40 | ● | - | ● | ● | ● | ● | C | ||||
| SB1R3226 | IP65 Oilproof | ● | - | ● | ● | ● | ● | D | ||||||
| SB1S214 | Square | Manual 90 Degrees 2-Notch | 1c | Integrated | IP40 | ● | - | ● | - | ● | ● | Solder | A | |
| SB1S216 | IP65 Oilproof | ● | ● | - | ● | ● | ● | Solder Cum Tab | B | |||||
| SB1S2114 | 1a1b | Separation | IP40 | ● | - | ● | ● | ● | ● | C | ||||
| SB1S2116 | IP65 Oilproof | ● | - | ● | ● | ● | ● | D | ||||||
| SB1S324 | Manual 45 Degrees 3-Notch | 2c | Integrated | IP40 | ● | - | ● | - | ● | ● | Solder | A | ||
| SB1S326 | IP65 Oilproof | ● | ● | - | ● | ● | ● | Solder Cum Tab | B | |||||
| SB1S3224 | 2a2b | Separation | IP40 | ● | - | ● | ● | ● | ● | C | ||||
| SB1S3226 | IP65 Oilproof | ● | - | ● | ● | ● | ● | D | ||||||
| SB1C214 | Round | Manual 90 Degrees 2-Notch | 1c | Integrated | IP40 | ● | - | ● | - | ● | ● | Solder | A | |
| SB1C216 | IP65 Oilproof | ● | ● | - | ● | ● | ● | Solder Cum Tab | B | |||||
| SB1C324 | Manual 45 Degrees 3-Notch | 2c | IP40 | ● | - | ● | - | ● | ● | A | ||||
| SB1C326 | IP65 Oilproof | ● | ● | - | ● | ● | ● | B | ||||||
| SB2BC210 | Ø 22 | Manual 90 Degrees 2-Notch | 1a | Separation | ● | - | ● | ● | ● | ● | M3.5 Screw Terminal | E | ||
| SB2C210 | Integrated | ● | - | ● | ● | ● | ● | G | ||||||
| SB2BC211 | 1a1b | Separation | ● | - | ● | ● | ● | ● | E | |||||
| SB2C211 | Integrated | ● | - | ● | ● | ● | ● | G | ||||||
| SB2C320 | Manual 45 Degrees 3-Notch | 2a | ● | - | ● | ● | ● | ● | ||||||
| SB2BC311 | 1a1b | Separation | ● | - | ● | ● | ● | ● | F | |||||
| SB2BC322A * | 2a2b | ● | - | ● | ● | ● | ● | |||||||
| SB2BC322 * | ● | - | ● | ● | ● | ● | ||||||||
| SB3BC210 | Ø 30 | Manual 90 Degrees 2-Notch | 1a | Separation | ● | - | ● | ● | ● | ● | H | |||
| SB3C210 | Integrated | ● | - | ● | - | ● | ● | J | ||||||
| SB3BC211 | 1a1b | Separation | ● | - | ● | ● | ● | ● | H | |||||
| SB3C211 | Integrated | ● | - | ● | - | ● | ● | J | ||||||
| SB3C311 | Manual 45 Degrees 3-Notch | ● | - | ● | - | ● | ● | |||||||
| SB3BC311 | Separation | ● | - | ● | ● | ● | ● | I | ||||||
The ON contact of SB2BC322A is for "1" and "2". The ON contact of SB2BC322 is "2" only.
Technical Data
Switch Outline Drawing Selector
Switch Terminal Arrangement Diagram

Panel Hole Processing Diagram

Manufacturer Part No. / International Standard No. Correspondence Table