(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Buzzer Mount Hole Φ16, Φ22, Φ30
[Feature]
● Volume (dB) : 80 and 90
● Volume Adjustment : Available / Not Available
● Sound : Continuous / Intermittent
● Shape : Round and Elongated
● Terminal shape : Screw terminal / Solder terminal
● Mounting Diameter (mm.) : 16, 22, and 30
[Application]
It is used to provide alerts or warnings for the machine status in different types of industries.
Model | Mounting Hole φ | Shape | Continuous Sound | Intermittent Sound | LED Display | Volume Adjustment | Sound Pressure at 0.1 m As indicated below or higher | Protective Structure | Acquisition of Standard Approval | Terminal | Specifications Group | ||||||
UL | CSA | TUV | CE | CCC | |||||||||||||
B1R24 | φ16 | Rectangle | ● | Long beep | ● | Short beeps | - | - | 80 dB | IP00 | - | - | - | - | - | Solder and Tab | B |
B1R224 | ● | ● | - | - | - | - | - | - | - | A | |||||||
B1R324 | ● | ● | - | - | 90 dB | - | - | - | - | - | C | ||||||
B1R424 | ● | ● | ● | ● | 70 to 90 dB | ● | ● | ● | ● | - | D | ||||||
B1C24 | Round | ● | ● | - | ● | 60 to 80 dB | IP54 | ● | ● | ● | ● | - | E | ||||
B2C24 | φ22 | ● | ● | ● | - | 90 dB | IP00 | ● | ● | - | - | - | M3.5 Screw Terminal | F | |||
B2C324 | ● | ● | - | - | 80 dB | IP54 | ● | ● | ● | ● | - | F | |||||
B3C24 | φ30 | ● | ● | ● | - | 90 dB | IP00 | ● | ● | - | - | - | G | ||||
B3C224 | ● | - | - | - | - | ● | ● | - | - | - | H | ||||||
B3C324 | ● | ● | Short beeps | - | - | 80 dB | IP54 | ● | ● | ● | ● | - | G |
Specifications Group | Rated Insulation Voltage (Ui) | Operating Voltage | Consumption Current | Operating Temperature Range °C | Insulation Resistance 500 VDC Megger | Withstand Voltage VAC for 1 min. | Durability Time | Intermittency Times/min. | Sound Frequency kHz | Vibration Hz Amplitude mm | Shock m/s2 | Mass Approx. g | |
Charger Between Ground | Charger Between Non-Charging Part | ||||||||||||
A | AC DC 60 V | AC DC 12 to 24 V | 7 mADC 20 mA AC | -20 to +55 | 100 MΩ or more | - | 1,000 | 1,000 | Long: 55±10% Short: 600±10% | 2±0.5 | 5 to 55 0.5 | 1,000 | 16 |
B | -20 to +60 | 1,000 | - | 170 | 10 to 55 0.1 | 500 | 15 | ||||||
C | 15 mADC 30 mA AC | 2.4 to 3.3 | 16 | ||||||||||
D | 20 mADC 40 mA AC | 12 | |||||||||||
E | 2.2 to 3.0 | 12 | |||||||||||
F | 25 mADC 40 mA AC | 2.4 to 3.3 | 43 | ||||||||||
G | 47 to 49 | ||||||||||||
H | 24 VDC | 30 mADC | - | 1.9 to 2.5 | 46 |
Part Number |
---|
B1C24 |
B1R24 |
B1R324 |
B1R424 |
B2C24 |
B2C324 |
B3C24 |
B3C224 |
B3C324 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Volume (dB) | Rated Voltage (V) | Shape | Sound | Volume adjustment | Terminal shape | Dimension width (mm) | Protection function (IP/drip-proof, etc.) | Representative Standard | Dimension length (mm) | Dimension thickness (mm) | Mounting hole (Φ) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,690.13 | 16 WITCH BUZZAR | 1 Piece(s) | Available | 3 Day(s) | 80 | - | Circular Type | Continuance / Disconnect | Present | Solder terminal | 24 | - | CE / UL / TUV / CSA | 24 | 61.5 | 16 | |
฿ 1,410.62 | 16 WITCH BUZZAR | 1 Piece(s) | Available | Same day | 80 | - | Silique type | Continuance / Disconnect | None | Solder terminal | 18 | None | - | 24 | 52 | 16 | |
฿ 1,539.43 | 16 WITCH BUZZAR | 1 Piece(s) | Available | Same day | 90 | - | Silique type | Continuance / Disconnect | None | Solder terminal | 18 | None | - | 24 | 60 | 16 | |
฿ 1,570.34 | 16 WITCH BUZZAR | 1 Piece(s) | Available | Same day | 90 | - | Silique type | Continuance / Disconnect | Present | Solder terminal | 18 | None | CE / UL / TUV / CSA | 24 | 54.5 | 16 | |
฿ 1,510.45 | 22 WITCH BUZZAR | 1 Piece(s) | Available | 3 Day(s) | 90 | - | Circular Type | Continuance / Disconnect | None | Screw terminal | 30 | None | UL / CSA | 37 | 63 | 22 | |
฿ 1,769.99 | 22 WITCH BUZZAR | 1 Piece(s) | Available | 3 Day(s) | 80 | - | Circular Type | Continuance / Disconnect | None | Screw terminal | 30 | - | CE / UL / TUV / CSA | 37 | 68.5 | 22 | |
฿ 1,681.12 | 30 WITCH BUZZAR | 1 Piece(s) | Available | 3 Day(s) | 90 | - | Circular Type | Continuance / Disconnect | None | Screw terminal | 41 | None | UL / CSA | 41 | 63 | 30 | |
฿ 843.23 | 30 WITCH BUZZAR | 1 Piece(s) | Available | 3 Day(s) | 90 | DC24V | Circular Type | Continuance | None | Screw terminal | 41 | None | UL / CSA | 41 | 63 | 30 | |
฿ 1,822.80 | 30 WITCH BUZZAR | 1 Piece(s) | Available | 3 Day(s) | 80 | - | Circular Type | Continuance / Disconnect | None | Screw terminal | 41 | - | CE / UL / TUV / CSA | 41 | 68.5 | 30 |
Loading...
Technical Data
Switch, External Shape / Terminal Arrangement Diagram, Buzzer
Switch, Terminal Arrangement DiagramPanel Hole Machining Diagram
Corresponding Model and International Standards No. Table
MISUMI Part Number | Manufacturer Model | UL, cUL | CSA | TUV | CCC |
---|---|---|---|---|---|
B1R24 | AH164-TXBE | - | - | - | - |
B1R224 | LA3Z-1X4 | - | - | - | - |
B1R324 | AH164-TX1BE | - | - | - | - |
B1R424 | AH164-TX2BE | E44592 | LR20479 | J9950092 | - |
B1C24 | AH165-XBE | E44592 | LR20479 | J9950092 | - |
B2C24 | DR22B5-EB | E44592 | LR20479 | - | - |
B2C224 | DR22B3-EB | - | - | - | - |
B2C324 | DR22B8-EB | E44592 | LR20479 | J9950091 | - |
B3C24 | DR30B5-EB | E44592 | LR20479 | - | - |
B3C224 | DR30B6-EB | E44592 | LR20479 | - | - |
B3C324 | DR30B8-EB | E44592 | LR20479 | J9950091 | - |
Types of sound | Peak |
---|
How can we improve?
How can we improve?