Illuminated Pushbutton Switch Mounting Hole φ16

Caution
Product Description
Illuminated Pushbutton Switch Mounting Hole φ16
Push buttons are used to control an electronic device or electrical circuit.They offer a wide variety of type to choose from.
[Feature]
● Push Button Shape: Round and Rectangular
● Contact Configuration : 1a, 1b, 1c
● Push Button Operation : Momentary and Alternate
● Button Color : Red, Green, Yellow and Milky White
[Application]
They are commonly used in a variety of applications such as machinery and electronic equipment.

● The rated voltage of the LED circuit is 24V AC / V DC
● For the International Standard number, see >>Click here.
● For the manufacturer number, see >>Click here.

·The switch and LED use different circuits.
·Refer to the detailed specifications below for the usage condition rating of each switch circuit.
·The rated voltage of the LED circuit is 24V AC / V DC for specification groups A and D and 24V DC for groups B and C. See below for detailed specifications.
Specifications

| Optional Items at Extra Charge | Symbol | Standard Unit Price |
| Misoperation Prevention Cover | CN |
| Model Number | Shape | Operation Part | Operation Function | Configuration | Structure | Short Body | Protective Structure | Acquired Standards | Terminal | Specification Group | ||||||
| Basic Model Number | Color | UL | cUL | CSA | TUV | CE | CCC | |||||||||
| PL1SRFM16 | R Red G Green W Milky White Y Yellow | Rectangular Flat Type | 15 x 21 | Momentary | 1c | Integrated | ● | IP65 Oilproof | ● | ● | - | ● | ● | ● | Solder Cum Tab | A |
| PL1SRFA16 | Alternate | ● | ● | ● | - | ● | ● | ● | ||||||||
| PL1BRFM114 | Momentary | 1a1b | Separation | - | IP40 | ● | - | ● | ● | ● | ● | B | ||||
| PL1BRFM116 | - | IP65 Oilproof | ● | - | ● | ● | ● | ● | C | |||||||
| PL1BRFA114 | Alternate | - | IP40 | ● | - | ● | ● | ● | ● | B | ||||||
| PL1BRFA116 | - | IP65 Oilproof | ● | - | ● | ● | ● | ● | C | |||||||
| PL1SRFM14 | 15.8 × 21.8 | Momentary | 1c | Integrated | ● | IP40 | ● | - | ● | - | ● | ● | D | |||
| PL1SRFA14 | Alternate | ● | ● | - | ● | - | ● | ● | ||||||||
| PL1SSFM16 | Conformal Flat Type | □15 | Momentary | Integrated | ● | IP65 Oilproof | ● | ● | - | ● | ● | ● | A | |||
| PL1SSFA16 | Alternate | ● | ● | ● | - | ● | ● | ● | ||||||||
| PL1BSFM114 | Momentary | 1a1b | Separation | - | IP40 | ● | - | ● | ● | ● | ● | B | ||||
| PL1BSFM116 | - | IP65 Oilproof | ● | - | ● | ● | ● | ● | C | |||||||
| PL1BSFA114 | Alternate | - | IP40 | ● | - | ● | ● | ● | ● | B | ||||||
| PL1BSFA116 | - | IP65 Oilproof | ● | - | ● | ● | ● | ● | C | |||||||
| PL1SSFM14 | □15.8 | Momentary | 1c | Integrated | ● | IP40 | ● | - | ● | - | ● | ● | D | |||
| PL1SSFA14 | Alternate | ● | ● | - | ● | - | ● | ● | ||||||||
| PL1SCPM16 | Round Protruding Type | Ø15 | Momentary | Integrated | ● | IP65 Oilproof | ● | ● | - | ● | ● | ● | A | |||
| PL1SCPA16 | Alternate | ● | ● | ● | - | ● | ● | ● | ||||||||
| PL1BCPM114 | Momentary | 1a1b | Separation | - | IP40 | ● | - | ● | ● | ● | ● | B | ||||
| PL1BCPM116 | - | IP65 Oilproof | ● | - | ● | ● | ● | ● | C | |||||||
| PL1SCPM14 | Ø15.8 | 1c | Integrated | ● | IP40 | ● | - | ● | - | ● | ● | D | ||||
| PL1SCPA14 | Alternate | ● | ● | - | ● | - | ● | ● | ||||||||
Technical Data
Switch Outline Drawing Push Button
Switch Terminal Arrangement Diagram

Panel Hole Processing Diagram

Manufacturer Part No. / International Standard No. Correspondence Table