(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
46 Nylon binding binding band fixture with excellent heat resistance (Beige Color) Package sold in 100-piece sets
1-pack With Total of 100
Specifications
Material | Nylon 46 UL94V-2 |
Operating Temperature Range | -40°C ~ +130°C |
Color | Beige |
International Certified Standard | UL (E64962) |
Part Number |
---|
T18R-HR |
T30R-HR |
T50R-HR |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Tensile strength |
---|---|---|---|---|---|---|---|---|
฿ 421.94 | CABLE ACCESSORY | 1 Pack(s) | 100 Pieces Per Package | Available | 3 Day(s) | 10 | 8.16 | |
฿ 561.29 | CABLE ACCESSORY | 1 Pack(s) | 100 Pieces Per Package | Available | 3 Day(s) | 10 | 13.77 | |
฿ 1,099.35 | CABLE ACCESSORY | 1 Pack(s) | 100 Pieces Per Package | Available | 3 Day(s) | 10 | 22.94 |
Loading...
Features | Cable Tie with Excellent Heat Resistance | Material (Fine Details) | 46 Nylon |
---|
How can we improve?
How can we improve?