Compact Ferrite Core (One-Touch)

Brand :
MISUMI
Caution
Product Description
After wiring, it can be applied with a single-action to areas where noise is a concern. [Features]·Can be retrofitted with a single-action to locations where radiation noise is a concern. · Lineup by cable outer diameter. ·Compact type ideal for space saving wiring.

· Allows one-touch retrofitting to areas suffering from radiation noise
· Cables available with different diameters
· Compact model suitable for space-saving wiring
· See e-Catalog for characteristic impedance frequency.
Specifications

| Model Number | Compatible Cable Diameter [Max] (mm) | Impedance (Ω) | Mass (g) | |
| 25MHz | 100MHz | |||
| ATC-0530 | 5.0 | 101 | 171 | 7 |
| ATC-0730 | 5.2 | 153 | 249 | 12 |
| ATC-0731 | 7.0 | 118 | 196 | 12.5 |
| ATC-0930 | 9.0 | 109 | 210 | 21 |
| ATC-1030 | 10.0 | 126 | 228 | 27 |
| ATC-1330 | 13.0 | 94 | 167 | 28 |
Example
