(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Applications]A space saving common terminal block 1-to-9 (5 units included) [Features] · 10 M3 screws on the terminal board in the 25 mm width block · Reduces time and labor to assemble terminal block components · DIN rail can be attached by a single-action · Safe design with a single dedicated insulated cover · Electrical connection possible with a dedicated jumper bar · Rating: 250 V AC/DC, 10 A
1 Box Unit Contains 5 Units
Specifications
Rated Voltage | 250 VAC / DC |
Rated Current | 10A |
Withstand Voltage | 2,000 VAC / 1 Minute Interval |
Insulation Resistance | 100 MΩ or more |
Compatible Wire | 1.25 mm2 max |
Terminal Screws | M3 x 6 |
Tightening Torque | 0.6 ~ 0.9 N∙m |
Ambient Temperature | -20 ~ +55 °C |
Relative Humidity | 45 ~ 85 % |
Mass | 31g |
Terminal Block | UL94V-0 (Polycarbonate) |
Terminal Plate | Brass, Tin Plating |
Terminal Screws | Steel, Galvanizing, Trivalent Chromate |
Insulation Cover | UL94V-0 (Polycarbonate) |
Marking Plate | Vinyl Chloride |
Wiring Method | Screw | Mounting Method | DIN rail mount | Parts/Completed products | Assembled product |
---|---|---|---|---|---|
Number of Poles(Pole) | 1 | Screw Size | M3 | Number of input/outputs | 1-to-N |
Rated current (JIS)(A) | 10 | External dimensions(Width 4 x Depth x Height (mm)) | 25 x 64 x 35 | Supported equipment manufacturer | Optional |
Number of Commons | Single Pole | Crimp terminal | M3 |
Please check the type/dimensions/specifications of the part ESAW-TCM310-5P in the 1 to 9 Common Space-Saving Terminal Block series.
How can we improve?
How can we improve?