1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

PLC Connector Terminal Block (for Mitsubishi Electric PLC, Input/Output), Weight: 150 g

PLC TERMINAL BLOCKS

PLC Connector Terminal Block (for Mitsubishi Electric PLC, Input/Output), Weight: 150 g
You can add up to 6 items per a category to the compare list.

  • Volume Discount
  • Connection in Boards
  • Space-saving
  • PLC
  • 125 V
Part Number :
  • From :
    ฿ 1,188.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


● Drastically reduces wiring work time by matching Mitsubishi Electric PLC circuits.
● Converts the FCN 40 core connector to a 34 pole terminal block (signal 32 terminal and power supply 2 terminal).
● Width is 21 mm smaller than conventional 40 pole sizes.
● The power supply terminal is consolidated to the left side for easy wire connection.
● Input and output units are shared.

· When using an input unit, the 0 V terminal is free and the +V terminal is COM.
· Check equipment-side specifications for PLC pin assignment before ordering.

Product Description

This is a PLC connector terminal block compatible with Mitsubishi Electric PLC circuits, greatly reducing wiring labor-hours and allowing lower stage wiring without upper stage terminal wiring getting in the way.

Specification Table

Model NumberConnector
Type
Recommended harness
MWI-F40T34-MT-1FCN 40 CoreNFCN Series

Overview of Specifications

Compatible Mitsubishi Electric PLC
QX41, QX42, QX71, QX72, QY71, QY41P, QY42P, QH42P, QX82-S1, QX82, QX41-S1, QX42-S1, A1SX41/42/71, A1SY41/42/71,
A1SH42, AX42, AY42, A1SX41-S1, A1SX41-S2, A1SX42-S1, A1SX42-S2, A1SX82-S1, A1SY41P, A1SY42P, A1SH42-S1
Specifications
Rated Voltage125 V
Rated Current0.5 A (Power Supply: 2 A)
Withstand Voltage500 V AC for 1 min.
Insulation Resistance100 MΩ or more (500 V DC megger)
Terminal screwM3x9.8 (Captive Screw)
Tightening Torque0.6 to 0.9 N·m
Ambient Temperature−20 to +80°C
Relative humidity45 to 85%
Mass150 g
Material
Terminal BlockUL94V-1 (Polycarbonate)
Terminal screwIron, nickel plating
Terminal boardBrass
CaseUL94V-0 (Polycarbonate)
Part Number
MWI-F40T34-MT-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,188.00

PLC TERMINAL BLOCKS 1 Piece(s) Available Same day

Loading...

  1. 1

Basic Information

Connector FCN connector Terminal Block Screw M3 Number of connector cores(Pole) 40
Mounting Method DIN rail/Direct attachment Pitch Between Terminals(mm) 7 Supported equipment PLC
Supported equipment manufacturer Mitsubishi Electric Dimension vertical(mm) 42 Dimension width(mm) 129
Dimension depth(mm) 42.4 Supported crimp terminal Y Terminal Number of terminal block electrodes(Pole) 34
Connector Polarity (Mounted Connector) Female Terminal block screw type Self-Up

Please check the type/dimensions/specifications of the part MWI-F40T34-MT-1 in the PLC Connector Terminal Block (for Mitsubishi Electric PLC, Input/Output), Weight: 150 g series.