(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
C14 outlets. Snap-in to increase work processing with screwless panel mounting
Model Number | Socket Shape | |
WTN-1171R1AA | ![]() | Male |
Rated Current | 15A (UL CSA), 10 A (VDE) |
Rated Voltage | 250 VAC or lower |
Withstand Voltage | 2,000 VAC / 1 Minute Interval |
Insulation Resistance | 500 VDC / 100 MΩ or more |
Material | PBT (UL94V-2) |
Connector Type | IEC60320 C14 Type (Formerly IEC320) |
Weight | 8g |
Type | Inlet | Shape | IEC C14 | Rated Voltage(V) | 250 |
---|---|---|---|---|---|
Rated Current(A) | 15 / 10 | NEMA standard presence | None | Representative Standard | UL / CCC / CSA |
Dimension length(mm) | 27.8 | Dimension width(mm) | 31 | Dimension thickness(mm) | 24 |
Other standards (VDE) | ○ |
Please check the type/dimensions/specifications of the part WTN-1171R1AA in the IEC Standard-Inlet (Snap-In)/C14 series.
How can we improve?
How can we improve?