(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- NA6UCL UL Listed and CSA/PSE Compliant from MISUMI.
- 600 V, UL listed and CSA/PSE compliant.
- Multi-standard cable compatible with MTW/TC/CSA/PSE (PSE: 300 V, equivalent to VCTF).
- Compared to general VCT, this cable is superior in oil resistance, vibration resistance, and heat resistance.
- Color and softness may vary slightly due to manufacturer changes.
- The number of cores can be selected up to 20 cores.
- Insulation body materials are made of PVC.
- The insulation thickness of the power cable is 0.85 mm.
Model Number | AWG Size | Number of Cores | Total Length *3 or Specified Length |
NA6UCL | 20 | 2 | 1 ~ 100 (Specify 1 m Increment) / 500 / 1000 |
3 | |||
4 | |||
6 | |||
8 | |||
10 | |||
12 | |||
16 | |||
20 | |||
18 | 2 | ||
3 | |||
4 | |||
6 | |||
8 | |||
10 | |||
12 | |||
16 | |||
20 | |||
16 | 2 | ||
3 | |||
4 | |||
6 | |||
8 | |||
10 | |||
12 | |||
14 | 2 | ||
3 | |||
4 | |||
6 | |||
8 | |||
12 | 3 | ||
4 | |||
10 | 3 | ||
4 |
Model Number | AWG Size | No. of Cores | Estimated Section Area (mm2) *1 | Twisted Structure (See Figure) | Number of Wire Cores | Finished Outer Diameter (mm)*4 | Approximate Mass kg/km | Electrical Properties | Conductor | Insulation | Wire Core Outer Diameter Approx. (mm) | Sheath | Specification | Sample Provided | |||||||
Allowable Current A (30 °C) *2 | Conductor Resistance Ω / km (20 °C) | Insulation Properties MΩkm (20 °C) | Withstand Voltage V / 5 min | Structure Strands / mm | Outer Diameter Approx. (mm) | Plating *3 | Thickness (mm) | Material *3 | Thickness (mm) | Material *3 | |||||||||||
NA6UCL | 20 | 2 | 0.5 | Core / Layer Stranding | 2 | 8.8 | 83 | 10 | 35.4 | 50 | 2000 | 21/0.18 | 0.95 | Tin | 0.85 | PVC | 2.65 | 1.7 | PVC | MTW CE Supported AWM2501 CSA | ◎ |
3 | 3 | 9.2 | 95 | 8 | ◎ | ||||||||||||||||
4 | 4 | 9.9 | 114 | 7 | ◎ | ||||||||||||||||
6 | 6 | 11.5 | 151 | 6 | ◎ | ||||||||||||||||
8 | 8 | 13.1 | 194 | 5 | ◎ | ||||||||||||||||
10 | 10 | 14.1 | 223 | 4 | ◎ | ||||||||||||||||
12 | 12 | 14.5 | 247 | 4 | ◎ | ||||||||||||||||
16 | 16 | 16 | 308 | 3 | ◎ | ||||||||||||||||
20 | 20 | 17.6 | 366 | 3 | ◎ | ||||||||||||||||
18 | 2 | 0.75 | 2 | 9.3 | 96 | 13 | 22.3 | 34/0.18 | 1.21 | 2.91 | MTW TC CE Supported AWM2501 PSE (300 V) CSA | ◎ | |||||||||
3 | 3 | 9.8 | 114 | 11 | ◎ | ||||||||||||||||
4 | 4 | 10.5 | 135 | 9 | ◎ | ||||||||||||||||
6 | 6 | 12.2 | 182 | 8 | ◎ | ||||||||||||||||
8 | 8 | 14 | 235 | 6 | ◎ | ||||||||||||||||
10 | 10 | 15.1 | 273 | 6 | ◎ | ||||||||||||||||
12 | 12 | 15.6 | 307 | 5 | ◎ | ||||||||||||||||
16 | 16 | 17.2 | 387 | 4 | ◎ | ||||||||||||||||
20 | 20 | 18.9 | 460 | 4 | ◎ | ||||||||||||||||
16 | 2 | 1.25 | 2 | 9.9 | 115 | 18 | 14 | 53/0.18 | 1.51 | 3.21 | ◎ | ||||||||||
3 | 3 | 10.4 | 137 | 14 | ◎ | ||||||||||||||||
4 | 4 | 11.2 | 166 | 12 | ◎ | ||||||||||||||||
6 | 6 | 13.1 | 227 | 10 | ◎ | ||||||||||||||||
8 | 8 | 15.1 | 292 | 9 | ◎ | ||||||||||||||||
10 | 10 | 16.3 | 342 | 8 | ◎ | ||||||||||||||||
12 | 12 | 16.8 | 387 | 7 | ◎ | ||||||||||||||||
14 | 2 | 2 | 2 | 10.7 | 143 | 25 | 9.3 | 84/0.18 | 1.91 | 3.61 | ◎ | ||||||||||
3 | 3 | 11.3 | 175 | 21 | ◎ | ||||||||||||||||
4 | 4 | 12.2 | 215 | 18 | ◎ | ||||||||||||||||
6 | 6 | 14.3 | 297 | 15 | ◎ | ||||||||||||||||
8 | 8 | 16.5 | 390 | 13 | ◎ | ||||||||||||||||
12 | 3 | 3.5 | 3 | 13 | 247 | 27 | 5.58 | 7/20/0.18 | 2.7 | 4.4 | ◎ | ||||||||||
4 | 4 | 14.1 | 303 | 22 | ◎ | ||||||||||||||||
10 | 3 | 5.5 | 3 | 14.5 | 335 | 35 | 3.49 | 7/32/0.18 | 3.42 | 5.12 | ◎ | ||||||||||
4 | 4 | 15.9 | 421 | 30 | ◎ |
Ambient Temperature (°C) | 30 | 40 | 50 | 60 | 70 | 80 | 90 | 100 |
Current Reduction Factor | 1.00 | 0.90 | 0.75 | 0.73 | 0.65 | 0.56 | 0.44 | 0.27 |
Part Number |
---|
NA6UCL-10-3-8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Conductor Cross Section (mm2) | Number Of Cores (Core) | AWG size (AWG) | Rated Voltage | Shield | Sheath (outer coating) color | Grounding Wire | Overall Length (m) | Properties | Finished outer diameter (mm) | Representative Standard | Sheath (outer coating) material | Insulation body materials | Power supply/signal | Cable Standard | Number of Contacts (core) | Conductor Cross-Sectional Area (mm2) | AWG Size (AWG) | Rated Voltage | Shield | Safety Standards | Overall Length (m) | Properties | Sheath Color | Ground Wires | Sheath Material | Finish Outer Diameter (mm) | Insulator Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,347.13 | CABLE ULLISTED POWER | 1 Piece(s) | 3 Day(s) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Other | 3 | 5.5 | 10 | [600V] 300V(PSE), 600V(UL/CSA), 300/500V(CE) | N/A | PSE / UL RECOGNIZED / UL LISTED / CE | 8 | Oil Resistance | [Blue] Navy | GY (Green/Yellow) Colored | PVC (Polyvinyl Chloride) | 14.5 | PVC (Polyvinyl Chloride) |
Loading...
How can we improve?
How can we improve?