SSCL3 UL Listed (CL3) Support

Brand :
MISUMI

Caution

    Product Description

    300 V cable for fixed signals, CL3/ULAWM2464 standard compliant. A sheath with excellent oil resistance and flexibility is used.


    ● Soft oil-resistant sheaths are used.

    · This product is compatible with "UL Traceability Program / Processed Wire."
    * For cables in stock, please keep in mind that because we cut them to the specified size, they cannot be canceled or returned.
    * All unit prices are per meter.
    Unit Price Calculation Method
    [Formula: Last digits of model number (m) x unit price per meter above]
    * Color and softness may vary slightly due to manufacturer changes.

    Electrical Appliance and Material Safety Law certificate has not been obtained.

    Specifications

    SSCL3 UL Listed (CL3) Support:Related Image
    * Before ordering, confirm that the following symbols in the order (if any) are correct: "( = single-byte bracket"; "1 = One"; "I = i"; "0 = zero"; "O = oh".

        
       Sales Unit
    Model NumberAWG
    Size
    Number of CoresTotal Length *3
    or
    Specified Length
    SSCL32421
    ~
    100
    (Specify 1 m
    Increment)
    /
    500
    /
    1000
    3
    4
    6
    8
    10
    16
    20
    34
    40
    222
    3
    4
    6
    8
    10
    16
    20
    24
    202
    3
    4
    6
    8
    10
    20


    Be sure to read the following precautions when you place an order.
    * Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
    * For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.
    * 1 Stock products are indicated with T or A in the price column at right.
    * 2 All unit prices above are per meter.
    Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]
    * 3 Please note that when ordering 1000 m and 500 m, the order will be delivered as 100 m windings (we cannot accept orders for single cables).
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat