(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Cable length can be freely specified
Part Number
Series | Connection Method | Shape | Manufacturer Optional Cable Model Number | Applicable Misumi Cable Model Numbers |
NP3 | Omron: SYSMAC connection (D-sub 9 pin) | (1) | XW2Z-□T | NSDJ-PP-SB-9-(Length)-X-DSP0501 |
NS | Omron: SYSMAC connection (D-sub 9 pin) | (1) | XW2Z-□T | NSDJ-PP-SB-9-(Length)-X-DSP0501 |
NT631 (C port A / B) NT31 (C port A) | Omron: SYSMAC connection (D-sub 9 pin) | (1) | XW2Z-□T | NSDJ-PP-SB-9-(Length)-X-DSP0501 |
Omron: SYSMAC connection (D-sub 25 pin) | (2) | XW2Z-□S | NSDJ-PD9P-SB-25-(Length)-X-DSP0503 | |
NT31 (C port B) | Omron: SYSMAC connection (D-sub 25 pin) | (2) | XW2Z-□S | NSDJ-PD9P-SB-25-(Length)-X-DSP0504 |
Omron: SYSMAC connection (D-sub 25 pin) | (3) | XW2Z-□P | NSDJ-PP-SB-25-(Length)-X-DSP0505 | |
NB | Mitsubishi Q Series Direct Connection | (4) | Not Applicable | NSDJ-PMD6-F-9-(Length)-X-DSP0511 |
Mitsubishi FX Series Direct Connection | (5) | Not Applicable | NSDJ-PMD8-F-9-(Length)-X-DSP0512 | |
For Mitsubishi Q Series SCU _RS232C | (1) | Not Applicable | NSDJ-PP-SB-9-(Length)-X-DSP0513 | |
For Mitsubishi Q Series SCU _RS422 / FX Series For 485-ADP / 485-BD _RS485 | (6) | Not Applicable | NSDJ-PT-SB-9-(Length)-X-DSP0514 | |
Mitsubishi FX Series _RS232 for 232-BD | (7) | Not Applicable | NSDJ-PS-SB-9-(Length)-X-DSP0515 | |
Omron: SYSMAC Connection (D-sub 9 Pin) | (1) | XW2Z-□T | NSDJ-PP-SB-9-(Length)-X-DSP0501 |
Specified Length (m) | ~ 0.9 | 1 ~ 4 | 4.1 ~ 50 |
Tolerance | +20mm | +50mm | + 3% of Total Length |
How can we improve?
How can we improve?