(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Cable length can be freely specified
Part Number
Specified Length (m) | ~ 0.9 | 1 ~ 4 | 4.1 ~ 50 |
Tolerance | +20mm | +50mm | + 3% of Total Length |
Shape | |||
![]() | ![]() | ![]() | ![]() |
![]() | ![]() | ![]() |
Series | Connection Method | Shape | Manufacturer Optional Cable Model Number | Applicable Misumi Cable Model Numbers |
GOT1000 | Mitsubishi: QnA/A/FX CPU Direct Computer Link Connection (D-sub 9-pin) RS-422 | (1) | GT01-C□R4-25P | NSDJ-PD9P-SB-25-(Length)-X-DSP0401 |
Mitsubishi: FX CPU Direct (miniDIN) RS-422 | (2) | GT01-C□R4-8P | NSDJ-PMD8-F-9-(Length)-X-DSP0402 | |
Mitsubishi: Q CPU Direct RS-232C | (3) | GT01-C30R2-6P | NSDU-SMD6-F-9-(Length)-X-DSP0403 | |
Mitsubishi: FX Function Expansion Board FX Special Adapter (D-sub 9-pin) RS-232C | (4) | GT01-C30R2-9S | NSDU-SS-SB-9-(Length)-X-DSP0404 | |
Mitsubishi: FX Special Adapter (D-sub 25-pin) RS-232C | (5) | GT01-C30R2-25P | NSDU-PD9S-SB-25-(Length)-X-DSP0405 | |
GOT-A900 | Mitsubishi: QnA/A/FX CPU Direct Computer Link Connection (D-sub 25-pin) RS-422 | (6) | AC□R4-25P | NSDJ-PP-SB-25-(Length)-X-DSP0406 |
Mitsubishi: FX CPU Direct (miniDIN) RS-422 | (7) | FX9GT-CAB□ | NSDJ-PMD8-F-25-(Length)-X-DSP0407 | |
Mitsubishi: Q CPU Direct RS-232C | (3) | QC30R2 | NSDU-SMD6-F-9-(Length)-X-DSP0408 |
How can we improve?
How can we improve?