(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
TOYOGIKEN CO.,LTD. relay terminal PCRY□-1H20-16□-FD and I/O units from various manufacturers can be connected. Lengths not included in the optional cable are also available. [Features]·One-to-one connection type or one-to-two connection type (branch) can be selected. ·Double shielded cable
I/O | PLC Manufacturer | Manufacturer Model | Model | Cable Type | Specified Length (m) |
Compatible with Output NPN (+Common) | Mitsubishi Electric Corporation | QY41P, QY42P, QH42P (Output Side) | NRLY-1PCRY1 | ![]() | 0.5 ~ 50 Can be specified by 0.1m increments |
AY42, A1SY41, A1SY42, A1SY42P | |||||
Omron | CJ1W-OD231, CJ1W-OD261 | NRLY-1PCRY2 | |||
CS1W-OD231, CS1W-OD261 | |||||
C200H-OD218, C200H-OD219 | |||||
C500-OD213, CQM1-OD213 | |||||
Yokogawa Electric | F3YD32-1A, F3YD64-1A | NRLY-1PCRY3 | |||
F3WD64-3N (Output Side) | |||||
Keyence | KV-C32TC, KV-C32TA | NRLY-1PCRY4 | |||
KV-C64TC, KV-C64TA, KZ-C32T |
I/O | PLC Manufacturer | Manufacturer Model | Model | Cable model | Specified Length (m) |
Compatible with Output NPN (+Common) | Mitsubishi Electric Corporation | QY41P, QY42P, QH42P (Output Side) | NRLY-2PCRY1 | ![]() | 0.5 – 50 Can be specified by 0.1 m increments |
AY42, A1SY41, A1SY42, A1SY42P | |||||
Omron | CJ1W-OD231, CJ1W-OD261 | NRLY-2PCRY2 | |||
CS1W-OD231, CS1W-OD261 | |||||
C200H-OD218, C200H-OD219 | |||||
C500-OD213, CQM1-OD213 | |||||
Yokogawa Electric | F3YD32-1A, F3YD64-1A | NRLY-2PCRY3 | |||
F3WD64-3N (Output Side) | |||||
Keyence | KV-C32TC, KV-C32TA | NRLY-2PCRY4 | |||
KV-C64TC, KV-C64TA, KZ-C32T |
Specified Length (m) | ~ 0.9 | 1 ~ 4 | 4.1 ~ 50 |
Tolerance | +20mm | +50mm | + 3% of Specified Length |
Part Number |
---|
NRLY-1PCRY1-SB-[0.2-50/0.1] |
NRLY-1PCRY2-SB-[0.2-50/0.1] |
NRLY-1PCRY3-SB-[0.2-50/0.1] |
NRLY-1PCRY4-SB-[0.2-50/0.1] |
NRLY-2PCRY1-SB-[0.2-50/0.1] |
NRLY-2PCRY2-SB-[0.2-50/0.1] |
NRLY-2PCRY3-SB-[0.2-50/0.1] |
NRLY-2PCRY4-SB-[0.2-50/0.1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | PLC manufacturer | Branch | Specified Length (m) |
---|---|---|---|---|---|---|---|---|
- | CONVERT HARNESS | 1 Piece(s) | 4 Day(s) | Mitsubishi Electric Corporation | Without Branch | 0.2 ~ 50 | ||
- | CONVERT HARNESS | 1 Piece(s) | 4 Day(s) | Omron | Without Branch | 0.2 ~ 50 | ||
- | CONVERT HARNESS | 1 Piece(s) | 4 Day(s) | Yokogawa Electric | Without Branch | 0.2 ~ 50 | ||
- | CONVERT HARNESS | 1 Piece(s) | 4 Day(s) | Keyence | Without Branch | 0.2 ~ 50 | ||
- | CONVERT HARNESS | 1 Piece(s) | 4 Day(s) | Mitsubishi Electric Corporation | With Branch | 0.2 ~ 50 | ||
- | CONVERT HARNESS | 1 Piece(s) | 4 Day(s) | Omron | With Branch | 0.2 ~ 50 | ||
- | CONVERT HARNESS | 1 Piece(s) | 4 Day(s) | Yokogawa Electric | With Branch | 0.2 ~ 50 | ||
- | CONVERT HARNESS | 1 Piece(s) | 4 Day(s) | Keyence | With Branch | 0.2 ~ 50 |
Loading...
Supported relay terminals | PCRY□-1H20-16□-FD | Common | +Common |
---|
How can we improve?
How can we improve?