(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Omron PLC Supporting CPM2C-Series Harnesses

Omron PLC Supporting CPM2C-Series Harnesses

Cable length can be freely specified

  • PLC

● As well as the straight model, extensive variations such as the angle model and 300V cable model are available.
● Refer to the product page for more details.
 
· Special wiring and mark tube printed contents are in accordance with PLC signal names when "-X-○○○○○○○" custom number is added. Refer to Connection Diagram page for printed content.
· Add the custom number for "-X-○○○○○○○" even when ordering the angle model / product model with differing shapes.
(Straight connection or pin number printing when there is no custom number.)

Specifications

Omron PLC Supporting CPM2C-Series Harnesses:Related Image

Specified Length (m)~ 0.91 ~ 44.1 ~ 50
Tolerance+20mm+50mm+ 3% of Total Length
* The tolerance of the specified length is as described above.

How to order
(1) Choose the corresponding harness model from the PLC unit and harness shapes found in the table below.
(2) For the part number (Length), specify the length from 0.2 to 50 m for (1), (2), (4) / and 0.2 to 10 m for (5) in 0.1 m increments.
* For the part number in the table, because there is either a special line for "-X-○○○○○○○" (custom number) or a signal name printed on the mark tube, be sure that the custom number is provided.
(Straight connection or pin number printing when there is no custom number)

Omron PLC Supporting CPM2C-Series Harnesses:Related Image
 
PLC Model(1) One end cut off(2) Dual-end connectors(3) Compatible Terminal Block
ModelModelModel
CPU UnitCPM2C-10C□DTC-D
CPM2C-10C□DT1C-D
CPM2C-20C□DTC-D
CPM2C-20C□DT1C-D
CPM2C-32C□DT□C-D
CPM2C-32C□DT1C-D
NFCN-S-SO-SB-24-(Length)NFCN-SS-SO-SB-24-(Length)PCN-4F-24
CPM2C-10C□DTM-D
CPM2C-10C□DT1M-D
CPM2C-20C□DTM-D
CPM2C-20C□DT1M-D
CPM2C-32C□DTM-D
CPM2C-32C□DT1M-D
HIFS-S-SB-20-(Length)HIFS-SS-SB-20-(Length)MWS-M20-HT20
Input Expansion I / O UnitCPM2C-8EDC
CPM2C-8ETC
CPM2C-8ET1C
CPM2C-16EDC
CPM2C-16ETC
CPM2C-16ET1C
NFCN-S-SO-SB-24-(Length)NFCN-SS-SO-SB-24-(Length)PCN-4F-24
CPM2C-8EDM
CPM2C-8ETM
CPM2C-8ET1M
CPM2C-16EDM
CPM2C-16ETM
CPM2C-16ET1M
HIFS-S-SB-20-(Length)HIFS-SS-SB-20-(Length)MWS-M20-HT20
Input / Output Expansion UnitCPM2C-24EDTC
CPM2C-24EDT1C
CPM2C-32EDTC
CPM2C-32EDT1C
NFCN-S-SO-SB-24-(Length)NFCN-SS-SO-SB-24-(Length)PCN-4F-24
CPM2C-24EDTM
CPM2C-24EDT1M
CPM2C-32EDTM
CPM2C-32EDT1M
HIFS-S-SB-20-(Length)HIFS-SS-SB-20-(Length)MWS-M20-HT20

Omron PLC Supporting CPM2C-Series Harnesses:Related Image
Type Description
STMark Tube Only
SYY Terminal With Mark Tube
SRRound Terminal With Mark Tube ((5) Only)
PLC full view
PLC Model(4) With Y terminal(5) With loose wires & mark tube
ModelModel
CPU UnitCPM2C-10C□DTC-DInputNFCN-SY-SO-SB-24-(Length)-X-PLC0204BHFCN-ST-B-24-(Length)-X-PLC0204
OutputNFCN-SY-SO-SB-24-(Length)-X-PLC0205BHFCN-ST-B-24-(Length)-X-PLC0205
CPM2C-10C□DT1C-DInputNFCN-SY-SO-SB-24-(Length)-X-PLC0206BHFCN-ST-B-24-(Length)-X-PLC0206
OutputNFCN-SY-SO-SB-24-(Length)-X-PLC0207BHFCN-ST-B-24-(Length)-X-PLC0207
CPM2C-10C□DTM-DInputHIFS-SY-SB-20-(Length)-X-PLC0208BHHIFS-ST-B-20-(Length)-X-PLC0208
OutputHIFS-SY-SB-20-(Length)-X-PLC0209BHHIFS-ST-B-20-(Length)-X-PLC0209
CPM2C-10C□DT1M-DInputHIFS-SY-SB-20-(Length)-X-PLC0210BHHIFS-ST-B-20-(Length)-X-PLC0210
OutputHIFS-SY-SB-20-(Length)-X-PLC0211BHHIFS-ST-B-20-(Length)-X-PLC0211
CPM2C-20C□DTC-DInputNFCN-SY-SO-SB-24-(Length)-X-PLC0212BHFCN-ST-B-24-(Length)-X-PLC0212
OutputNFCN-SY-SO-SB-24-(Length)-X-PLC0213BHFCN-ST-B-24-(Length)-X-PLC0213
CPM2C-20C□DT1C-DInputNFCN-SY-SO-SB-24-(Length)-X-PLC0214BHFCN-ST-B-24-(Length)-X-PLC0214
OutputNFCN-SY-SO-SB-24-(Length)-X-PLC0215BHFCN-ST-B-24-(Length)-X-PLC0215
CPM2C-20C□DTM-DInputHIFS-SY-SB-20-(Length)-X-PLC0216BHHIFS-ST-B-20-(Length)-X-PLC0216
OutputHIFS-SY-SB-20-(Length)-X-PLC0217BHHIFS-ST-B-20-(Length)-X-PLC0217
CPM2C-20C□DT1M-DInputHIFS-SY-SB-20-(Length)-X-PLC0218BHHIFS-ST-B-20-(Length)-X-PLC0218
OutputHIFS-SY-SB-20-(Length)-X-PLC0219BHHIFS-ST-B-20-(Length)-X-PLC0219
CPM2C-32CDTC-DInputNFCN-SY-SO-SB-24-(Length)-X-PLC0220BHFCN-ST-B-24-(Length)-X-PLC0220
OutputNFCN-SY-SO-SB-24-(Length)-X-PLC0221BHFCN-ST-B-24-(Length)-X-PLC0221
CPM2C-32CDT1C-DInputNFCN-SY-SO-SB-24-(Length)-X-PLC0222BHFCN-ST-B-24-(Length)-X-PLC0222
OutputNFCN-SY-SO-SB-24-(Length)-X-PLC0223BHFCN-ST-B-24-(Length)-X-PLC0223
CPM2C-32CDTM-DInputHIFS-SY-SB-20-(Length)-X-PLC0224BHHIFS-ST-B-20-(Length)-X-PLC0224
OutputHIFS-SY-SB-20-(Length)-X-PLC0225BHHIFS-ST-B-20-(Length)-X-PLC0225
CPM2C-32CDT1M-DInputHIFS-SY-SB-20-(Length)-X-PLC0226BHHIFS-ST-B-20-(Length)-X-PLC0226
OutputHIFS-SY-SB-20-(Length)-X-PLC0227BHHIFS-ST-B-20-(Length)-X-PLC0227
Input Expansion I / O UnitCPM2C-8EDCNFCN-SY-SO-SB-24-(Length)-X-PLC0228BHFCN-ST-B-24-(Length)-X-PLC0228
CPM2C-8ETCNFCN-SY-SO-SB-24-(Length)-X-PLC0229BHFCN-ST-B-24-(Length)-X-PLC0229
CPM2C-8ET1CNFCN-SY-SO-SB-24-(Length)-X-PLC0230BHFCN-ST-B-24-(Length)-X-PLC0230
CPM2C-8EDMHIFS-SY-SB-20-(Length)-X-PLC0231BHHIFS-ST-B-20-(Length)-X-PLC0231
CPM2C-8ETMHIFS-SY-SB-20-(Length)-X-PLC0232BHHIFS-ST-B-20-(Length)-X-PLC0232
CPM2C-8ET1MHIFS-SY-SB-20-(Length)-X-PLC0233BHHIFS-ST-B-20-(Length)-X-PLC0233
CPM2C-16EDCNFCN-SY-SO-SB-24-(Length)-X-PLC0234BHFCN-ST-B-24-(Length)-X-PLC0234
CPM2C-16ETCNFCN-SY-SO-SB-24-(Length)-X-PLC0235BHFCN-ST-B-24-(Length)-X-PLC0235
CPM2C-16ET1CNFCN-SY-SO-SB-24-(Length)-X-PLC0236BHFCN-ST-B-24-(Length)-X-PLC0236
CPM2C-16EDMHIFS-SY-SB-20-(Length)-X-PLC0237BHHIFS-ST-B-20-(Length)-X-PLC0237
CPM2C-16ETMHIFS-SY-SB-20-(Length)-X-PLC0238BHHIFS-ST-B-20-(Length)-X-PLC0238
CPM2C-16ET1MHIFS-SY-SB-20-(Length)-X-PLC0239BHHIFS-ST-B-20-(Length)-X-PLC0239
· By changing the type, you can select the terminal machining. (Refer to the above figure "Type Description" for the selectable type)
Example: HIFS-SY-SO-SB-40(Length)-X-PLC0001 (with Y terminal) > HIFS-ST-SO-SB-40(Length)-X-PLC0001 (mark tube only)

Omron PLC Supporting CPM2C-Series Harnesses:Related Image
 
Type Description
STMark Tube Only
SYWith Y Terminal Mark Tube
SRRound Terminal With Mark Tube ((5) Only)
PLC full view

PLC Model(4) With Y terminal(5) With loose wires & mark tube
ModelModel
Input / Output Expansion UnitCPM2C-24EDTCInputNFCN-SY-SO-SB-24-(Length)-X-PLC0240BHFCN-ST-B-24-(Length)-X-PLC0240
OutputNFCN-SY-SO-SB-24-(Length)-X-PLC0241BHFCN-ST-B-24-(Length)-X-PLC0241
CPM2C-24EDT1CInputNFCN-SY-SO-SB-24-(Length)-X-PLC0242BHFCN-ST-B-24-(Length)-X-PLC0242
OutputNFCN-SY-SO-SB-24-(Length)-X-PLC0243BHFCN-ST-B-24-(Length)-X-PLC0243
CPM2C-24EDTMInputHIFS-SY-SB-20-(Length)-X-PLC0244BHHIFS-ST-B-20-(Length)-X-PLC0244
OutputHIFS-SY-SB-20-(Length)-X-PLC0245BHHIFS-ST-B-20-(Length)-X-PLC0245
CPM2C-24EDT1MInputHIFS-SY-SB-20-(Length)-X-PLC0246BHHIFS-ST-B-20-(Length)-X-PLC0246
OutputHIFS-SY-SB-20-(Length)-X-PLC0247BHHIFS-ST-B-20-(Length)-X-PLC0247
CPM2C-32EDTCInputNFCN-SY-SO-SB-24-(Length)-X-PLC0248BHFCN-ST-B-24-(Length)-X-PLC0248
OutputNFCN-SY-SO-SB-24-(Length)-X-PLC0249BHFCN-ST-B-24-(Length)-X-PLC0249
CPM2C-32EDT1CInputNFCN-SY-SO-SB-24-(Length)-X-PLC0250BHFCN-ST-B-24-(Length)-X-PLC0250
OutputNFCN-SY-SO-SB-24-(Length)-X-PLC0251BHFCN-ST-B-24-(Length)-X-PLC0251
CPM2C-32EDTMInputHIFS-SY-SB-20-(Length)-X-PLC0252BHHIFS-ST-B-20-(Length)-X-PLC0252
OutputHIFS-SY-SB-20-(Length)-X-PLC0253BHHIFS-ST-B-20-(Length)-X-PLC0253
CPM2C-32EDT1MInputHIFS-SY-SB-20-(Length)-X-PLC0254BHHIFS-ST-B-20-(Length)-X-PLC0254
OutputHIFS-SY-SB-20-(Length)-X-PLC0255BHHIFS-ST-B-20-(Length)-X-PLC0255
· By changing the type, you can select the terminal machining. (Refer to the above figure "Type Description" for the selectable type)
Example: HIFS-SY-SO-SB-40(Length)-X-PLC0001 (with Y terminal) > HIFS-ST-SO-SB-40(Length)-X-PLC0001 (mark tube only)