(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]·Tap shape, length, and outlet can be freely selected. · Main body material is nylon resin.
Power Strip Type | Color | Tap | Cable Type | Plug shape (Color) | Specified Length (L) | |||
Model Number | Listed Page | Number of Outlets | Shape Specifications | Noise Filter Function | ||||
KU1140 | P2149 | White | 2 | ![]() Plug-lock type | — | A Soft VCT Ivory 2.0 mm2 600V B Soft VCT Black 2.0mm2 600V | Round Flat Plug (White) HR Hook Plug (White) HI Round Flat Plug (Black) BR Hook Plug (Black) BI One-Touch Plug (Green) HA | 0.2 to 50 Length can be specified per 0.1 m . |
KU1140-BK | P2149 | Black | 2 | — | ||||
KU1130 | P2149 | White | 4 | — | ||||
KU1130-BK | P2149 | Black | 4 | — | ||||
KU1130NF | P2149 | White | 4 | ○ | ||||
KU1330 | P2150 | White | 6 | — | ||||
KU1330NF | P2150 | White | 6 | ○ | ||||
KU1070 | P2149 | White | 2 | ![]() Hook Type | — | |||
KU1010 | P2149 | White | 4 | — | ||||
KU1210 | P2150 | White | 6 | — | ||||
KU1210NF | P2150 | White | 6 | ○ | ||||
KU1090 | P2149 | White | 2 | ![]() Round Flat Shape | — | |||
KU1090-BK | P2149 | Black | 2 | — | ||||
KU1030 | P2149 | White | 4 | — | ||||
KU1030-BK | P2149 | Black | 4 | — | ||||
KU1030NF | P2149 | White | 4 | ○ | ||||
KU1230 | P2150 | White | 6 | — | ||||
KU1230NF | P2150 | White | 6 | ○ | ||||
KU1020 | P2149 | White | 4 | Round Flat Type x 2 / Hook Type x 2 | — |
Part Number |
---|
KU1130-A-BI-[0.2-50/0.1] |
KU1130-A-BR-[0.2-50/0.1] |
KU1130-A-HA-[0.2-50/0.1] |
KU1130-A-HI-[0.2-50/0.1] |
KU1130-A-HR-[0.2-50/0.1] |
KU1130-B-BI-[0.2-50/0.1] |
KU1130-B-HA-[0.2-50/0.1] |
KU1130-B-HI-[0.2-50/0.1] |
KU1130-BK-A-BI-[0.2-50/0.1] |
KU1130-BK-A-BR-[0.2-50/0.1] |
KU1130-BK-A-HA-[0.2-50/0.1] |
KU1130-BK-A-HI-[0.2-50/0.1] |
KU1130-BK-A-HR-[0.2-50/0.1] |
KU1130-BK-B-BI-[0.2-50/0.1] |
KU1130-BK-B-HA-[0.2-50/0.1] |
KU1130-BK-B-HI-[0.2-50/0.1] |
KU1140-A-BI-[0.2-50/0.1] |
KU1140-A-BR-[0.2-50/0.1] |
KU1140-A-HA-[0.2-50/0.1] |
KU1140-A-HI-[0.2-50/0.1] |
KU1140-A-HR-[0.2-50/0.1] |
KU1140-B-BI-[0.2-50/0.1] |
KU1140-B-HA-[0.2-50/0.1] |
KU1140-B-HI-[0.2-50/0.1] |
KU1140-BK-A-BI-[0.2-50/0.1] |
KU1140-BK-A-BR-[0.2-50/0.1] |
KU1140-BK-A-HA-[0.2-50/0.1] |
KU1140-BK-A-HI-[0.2-50/0.1] |
KU1140-BK-A-HR-[0.2-50/0.1] |
KU1140-BK-B-BI-[0.2-50/0.1] |
KU1140-BK-B-HA-[0.2-50/0.1] |
KU1140-BK-B-HI-[0.2-50/0.1] |
KU1330-A-BI-[0.2-50/0.1] |
KU1330-A-BR-[0.2-50/0.1] |
KU1330-A-HA-[0.2-50/0.1] |
KU1330-A-HI-[0.2-50/0.1] |
KU1330-A-HR-[0.2-50/0.1] |
KU1330-B-BI-[0.2-50/0.1] |
KU1330-B-HA-[0.2-50/0.1] |
KU1330-B-HI-[0.2-50/0.1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Plug shape | Socket shape | Number of Insertion Openings/Split Openings | Color | Cable used | Power strip used | Specification 1 | #5 | Specified Length (m) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | FA TAP | 1 Piece(s) | 6 Day(s) | Hook/NEMA | A-3 retain prevention | 4 | White | Soft VCT Ivory 3 Cores x 2.0 mm2 | KU1130 | Black Plug | - | 0.2 ~ 50 | ||
- | FA TAP | 1 Piece(s) | 6 Day(s) | A-2 | A-3 retain prevention | 4 | White | Soft VCT Ivory 3 Cores x 2.0 mm2 | KU1130 | Black Plug | - | 0.2 ~ 50 | ||
- | FA TAP | 1 Piece(s) | 6 Day(s) | For harness | A-3 retain prevention | 4 | White | Soft VCT Ivory 3 Cores x 2.0 mm2 | KU1130 | Green Plug | - | 0.2 ~ 50 | ||
- | FA TAP | 1 Piece(s) | 6 Day(s) | Hook/NEMA | A-3 retain prevention | 4 | White | Soft VCT Ivory 3 Cores x 2.0 mm2 | KU1130 | White Plug | - | 0.2 ~ 50 | ||
- | FA TAP | 1 Piece(s) | 6 Day(s) | A-2 | A-3 retain prevention | 4 | White | Soft VCT Ivory 3 Cores x 2.0 mm2 | KU1130 | White Plug | - | 0.2 ~ 50 | ||
- | FA TAP | 1 Piece(s) | 6 Day(s) | Hook/NEMA | A-3 retain prevention | 4 | White | Soft VCT Black 3 Cores x 2.0 m㎡ | KU1130 | Black Plug | - | 0.2 ~ 50 | ||
- | FA TAP | 1 Piece(s) | 6 Day(s) | For harness | A-3 retain prevention | 4 | White | Soft VCT Black 3 Cores x 2.0 m㎡ | KU1130 | Green Plug | - | 0.2 ~ 50 | ||
- | FA TAP | 1 Piece(s) | 6 Day(s) | Hook/NEMA | A-3 retain prevention | 4 | White | Soft VCT Black 3 Cores x 2.0 m㎡ | KU1130 | White Plug | - | 0.2 ~ 50 | ||
- | FA TAP | 1 Piece(s) | 6 Day(s) | Hook/NEMA | A-3 retain prevention | 4 | Black | Soft VCT Ivory 3 Cores x 2.0 mm2 | KU1130-BK | Black Plug | 0.2 ~ 50 | - | ||
- | FA TAP | 1 Piece(s) | 6 Day(s) | A-2 | A-3 retain prevention | 4 | Black | Soft VCT Ivory 3 Cores x 2.0 mm2 | KU1130-BK | Black Plug | 0.2 ~ 50 | - | ||
- | FA TAP | 1 Piece(s) | 6 Day(s) | For harness | A-3 retain prevention | 4 | Black | Soft VCT Ivory 3 Cores x 2.0 mm2 | KU1130-BK | Green Plug | 0.2 ~ 50 | - | ||
- | FA TAP | 1 Piece(s) | 6 Day(s) | Hook/NEMA | A-3 retain prevention | 4 | Black | Soft VCT Ivory 3 Cores x 2.0 mm2 | KU1130-BK | White Plug | 0.2 ~ 50 | - | ||
- | FA TAP | 1 Piece(s) | 6 Day(s) | A-2 | A-3 retain prevention | 4 | Black | Soft VCT Ivory 3 Cores x 2.0 mm2 | KU1130-BK | White Plug | 0.2 ~ 50 | - | ||
- | FA TAP | 1 Piece(s) | 6 Day(s) | Hook/NEMA | A-3 retain prevention | 4 | Black | Soft VCT Black 3 Cores x 2.0 m㎡ | KU1130-BK | Black Plug | 0.2 ~ 50 | - | ||
- | FA TAP | 1 Piece(s) | 6 Day(s) | For harness | A-3 retain prevention | 4 | Black | Soft VCT Black 3 Cores x 2.0 m㎡ | KU1130-BK | Green Plug | 0.2 ~ 50 | - | ||
- | FA TAP | 1 Piece(s) | 6 Day(s) | Hook/NEMA | A-3 retain prevention | 4 | Black | Soft VCT Black 3 Cores x 2.0 m㎡ | KU1130-BK | White Plug | 0.2 ~ 50 | - | ||
- | FA TAP | 1 Piece(s) | 6 Day(s) | Hook/NEMA | A-3 retain prevention | 2 | White | Soft VCT Ivory 3 Cores x 2.0 mm2 | KU1140 | Black Plug | - | 0.2 ~ 50 | ||
- | FA TAP | 1 Piece(s) | 6 Day(s) | A-2 | A-3 retain prevention | 2 | White | Soft VCT Ivory 3 Cores x 2.0 mm2 | KU1140 | Black Plug | - | 0.2 ~ 50 | ||
- | FA TAP | 1 Piece(s) | 6 Day(s) | For harness | A-3 retain prevention | 2 | White | Soft VCT Ivory 3 Cores x 2.0 mm2 | KU1140 | Green Plug | - | 0.2 ~ 50 | ||
- | FA TAP | 1 Piece(s) | 6 Day(s) | Hook/NEMA | A-3 retain prevention | 2 | White | Soft VCT Ivory 3 Cores x 2.0 mm2 | KU1140 | White Plug | - | 0.2 ~ 50 | ||
- | FA TAP | 1 Piece(s) | 6 Day(s) | A-2 | A-3 retain prevention | 2 | White | Soft VCT Ivory 3 Cores x 2.0 mm2 | KU1140 | White Plug | - | 0.2 ~ 50 | ||
- | FA TAP | 1 Piece(s) | 6 Day(s) | Hook/NEMA | A-3 retain prevention | 2 | White | Soft VCT Black 3 Cores x 2.0 m㎡ | KU1140 | Black Plug | - | 0.2 ~ 50 | ||
- | FA TAP | 1 Piece(s) | 6 Day(s) | For harness | A-3 retain prevention | 2 | White | Soft VCT Black 3 Cores x 2.0 m㎡ | KU1140 | Green Plug | - | 0.2 ~ 50 | ||
- | FA TAP | 1 Piece(s) | 6 Day(s) | Hook/NEMA | A-3 retain prevention | 2 | White | Soft VCT Black 3 Cores x 2.0 m㎡ | KU1140 | White Plug | - | 0.2 ~ 50 | ||
- | FA TAP | 1 Piece(s) | 6 Day(s) | Hook/NEMA | A-3 retain prevention | 2 | Black | Soft VCT Ivory 3 Cores x 2.0 mm2 | KU1140-BK | Black Plug | 0.2 ~ 50 | - | ||
- | FA TAP | 1 Piece(s) | 6 Day(s) | A-2 | A-3 retain prevention | 2 | Black | Soft VCT Ivory 3 Cores x 2.0 mm2 | KU1140-BK | Black Plug | 0.2 ~ 50 | - | ||
- | FA TAP | 1 Piece(s) | 6 Day(s) | For harness | A-3 retain prevention | 2 | Black | Soft VCT Ivory 3 Cores x 2.0 mm2 | KU1140-BK | Green Plug | 0.2 ~ 50 | - | ||
- | FA TAP | 1 Piece(s) | 6 Day(s) | Hook/NEMA | A-3 retain prevention | 2 | Black | Soft VCT Ivory 3 Cores x 2.0 mm2 | KU1140-BK | White Plug | 0.2 ~ 50 | - | ||
- | FA TAP | 1 Piece(s) | 6 Day(s) | A-2 | A-3 retain prevention | 2 | Black | Soft VCT Ivory 3 Cores x 2.0 mm2 | KU1140-BK | White Plug | 0.2 ~ 50 | - | ||
- | FA TAP | 1 Piece(s) | 6 Day(s) | Hook/NEMA | A-3 retain prevention | 2 | Black | Soft VCT Black 3 Cores x 2.0 m㎡ | KU1140-BK | Black Plug | 0.2 ~ 50 | - | ||
- | FA TAP | 1 Piece(s) | 6 Day(s) | For harness | A-3 retain prevention | 2 | Black | Soft VCT Black 3 Cores x 2.0 m㎡ | KU1140-BK | Green Plug | 0.2 ~ 50 | - | ||
- | FA TAP | 1 Piece(s) | 6 Day(s) | Hook/NEMA | A-3 retain prevention | 2 | Black | Soft VCT Black 3 Cores x 2.0 m㎡ | KU1140-BK | White Plug | 0.2 ~ 50 | - | ||
- | FA TAP | 1 Piece(s) | 6 Day(s) | Hook/NEMA | A-3 retain prevention | 6 | White | Soft VCT Ivory 3 Cores x 2.0 mm2 | KU1330 | Black Plug | - | 0.2 ~ 50 | ||
- | FA TAP | 1 Piece(s) | 6 Day(s) | A-2 | A-3 retain prevention | 6 | White | Soft VCT Ivory 3 Cores x 2.0 mm2 | KU1330 | Black Plug | - | 0.2 ~ 50 | ||
- | FA TAP | 1 Piece(s) | 6 Day(s) | For harness | A-3 retain prevention | 6 | White | Soft VCT Ivory 3 Cores x 2.0 mm2 | KU1330 | Green Plug | - | 0.2 ~ 50 | ||
- | FA TAP | 1 Piece(s) | 6 Day(s) | Hook/NEMA | A-3 retain prevention | 6 | White | Soft VCT Ivory 3 Cores x 2.0 mm2 | KU1330 | White Plug | - | 0.2 ~ 50 | ||
- | FA TAP | 1 Piece(s) | 6 Day(s) | A-2 | A-3 retain prevention | 6 | White | Soft VCT Ivory 3 Cores x 2.0 mm2 | KU1330 | White Plug | - | 0.2 ~ 50 | ||
- | FA TAP | 1 Piece(s) | 6 Day(s) | Hook/NEMA | A-3 retain prevention | 6 | White | Soft VCT Black 3 Cores x 2.0 m㎡ | KU1330 | Black Plug | - | 0.2 ~ 50 | ||
- | FA TAP | 1 Piece(s) | 6 Day(s) | For harness | A-3 retain prevention | 6 | White | Soft VCT Black 3 Cores x 2.0 m㎡ | KU1330 | Green Plug | - | 0.2 ~ 50 | ||
- | FA TAP | 1 Piece(s) | 6 Day(s) | Hook/NEMA | A-3 retain prevention | 6 | White | Soft VCT Black 3 Cores x 2.0 m㎡ | KU1330 | White Plug | - | 0.2 ~ 50 |
Loading...
Allowable power(W) | 1500 | Rated Current(A) | 15 | Rated Voltage(V) | 125 |
---|---|---|---|---|---|
Supported countries (standards) | Japan (PSE) |
How can we improve?
How can we improve?