(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
[Features]It is an aluminum box with a new rotating open/close mechanism that is excellent in workability, whose 4-point mounting holes on the bottom support aluminum extrusion mounting.
Part Number
Part Number | Switch Mounting Holes | Length (L) mm | Material | Surface Treatment | Side Plate | Weight g (Approx.) | ||
Bottom Side 4 Point Without Fixing Holes | Bottom Side 4 Point With Fixing Holes | Number of Holes | Ø | |||||
AXL001 | AXLH001 | - | - | 85 | Aluminum Extruded Material A6063S-T5 Plate Thickness 1.6 mm | White Anodized Matte | ABS Resin Ø21 With Knock Out Hole Processing Gray | 177 |
AXL002 | - | - | - | 145 | 263 | |||
AXL003 | - | - | - | 195 | 335 | |||
AXL121 | AXLH121 | 1 | Ø22 | 85 | 175 | |||
AXL131 | AXLH131 | Ø30 | 174 | |||||
AXL222 | AXLH222 | 2 | Ø22 | 145 | 259 | |||
AXL232 | AXLH232 | Ø30 | 257 | |||||
AXL323 | AXLH323 | 3 | Ø22 | 195 | 329 | |||
AXL333 | AXLH333 | Ø30 | 326 |
Optional Items at Extra Charge | Symbol |
Rubber Feet (10-piece Pack) | F |
Nameplate (EMERGENCY STOP) Mounting Ø16 | DA1 |
Nameplate (EMERGENCY STOP) Mounting Ø16 | DB1 |
Nameplate (EMERGENCY STOP) Mounting Ø22 | DA2 |
Nameplate (EMERGENCY STOP) Mounting Ø22 | DB2 |
Nameplate (EMERGENCY STOP) Mounting Ø30 | DA3 |
Nameplate (EMERGENCY STOP) Mounting Ø30 | DB3 |
Optional Items at Extra Charge | Symbol | Cable Length |
Cable 2-Core, Cable Ground 0A-W-1606 | CB1 | 0.5 ~ 15 (m) |
Cable 4-Core, Cable Ground 0A-W-1606 | CB2 | |
Cable 8-Core, Cable Ground 0A-W-1609 | CB3 | |
Cable 12-Core, Cable Ground 0A-W-1611 | CB4 |
FA Switch Box
FA Switch Box Selection Guide / Common Specifications
How can we improve?
How can we improve?