Non-illuminated Pushbutton Switch Mounting Hole φ22

Caution
Product Description
Versatile medium-sized non-illuminated type with a mounting hole of ø22. Please see the detailed specifications below for the ratings for each switch circuit usage condition. There are a lineup of products with IP65 oilproof protective structure.

● For the International Standard number, see >>Click here.
● For the manufacturer number, see >>Click here.

· Refer to the detailed specifications below for the usage condition rating of each switch circuit.
Specifications

| Model Number | Shape | Operation Part | Operation Function | Configuration | Structure | Protective Structure | Acquired Standards | Terminal | Specification Group | |||||
| Basic Model Number | Color | UL | CSA | TUV | CE | CCC | ||||||||
| PB2CFM10 | R Red G Green B Black Y Yellow | Round Flat | Ø24 | Momentary | 1a | Separation | IP65f | ● | ● | ● | ● | ● | M3.5 Screw Terminal | A |
| PB2CFM11 | 1a1b | ● | ● | ● | ● | ● | ||||||||
| PB2CFA10 | Alternate | 1a | ● | ● | ● | ● | ● | |||||||
| PB2CFA11 | 1a1b | ● | ● | ● | ● | ● | ||||||||
| PB2CF2M10 | Momentary | 1a | Integrated | ● | ● | ● | ● | ● | B | |||||
| PB2CF2M01 | 1b | ● | ● | ● | ● | ● | ||||||||
| PB2CF2M11 | 1a1b | ● | ● | ● | ● | ● | ||||||||
| PB2CF2A10 | Alternate | 1a | ● | ● | ● | ● | ● | |||||||
| PB2CF2A01 | 1b | ● | ● | ● | ● | ● | ||||||||
| PB2CF2A11 | 1a1b | ● | ● | ● | ● | ● | ||||||||
| PB2CPM10 | Round Protruding Type | Momentary | 1a | Separation | ● | ● | ● | ● | ● | A | ||||
| PB2CPM11 | 1a1b | ● | ● | ● | ● | ● | ||||||||
| PB2CGM10 | Round Guard | 1a | ● | ● | ● | ● | ● | |||||||
| PB2CGM11 | 1a1b | ● | ● | ● | ● | ● | ||||||||
| PB2CG2M10 | Ø40 | 1a | ● | ● | ● | ● | ● | |||||||
| PB2CG2M11 | 1a1b | ● | ● | ● | ● | ● | ||||||||
| PB2MSM10 | Mushroom | Ø29 | 1a | ● | ● | ● | ● | ● | ||||||
| PB2MSM11 | 1a1b | ● | ● | ● | ● | ● | ||||||||
| PB2MM10 | Ø40 | 1a | ● | ● | ● | ● | ● | |||||||
| PB2MM11 | 1a1b | ● | ● | ● | ● | ● | ||||||||
| PB2SFM10 | Conformal Flat Type | □24 | 1a | ● | ● | ● | ● | ● | ||||||
| PB2SFM11 | 1a1b | ● | ● | ● | ● | ● | ||||||||
| PB2SPM10 | Square Protruding Type | 1a | ● | ● | ● | ● | ● | |||||||
| PB2SPM11 | 1a1b | ● | ● | ● | ● | ● | ||||||||
Technical Data
Switch Outline Drawing Push Button
Switch Terminal Arrangement Diagram

Panel Hole Processing Diagram

Manufacturer Part No. / International Standard No. Correspondence Table