(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The front and rear panels of this box can be securely fixed with screws.
D | W H |
50 to 100 | 50 to 100 |
101 to 150 | |
151 to 200 | |
201 to 250 | |
251 to 300 | |
301 to 350 | |
351 to 400 | |
101 to 150 | 50 to 100 |
101 to 150 | |
151 to 200 | |
201 to 250 | |
251 to 300 | |
301 to 350 | |
351 to 400 | |
151 to 200 | 50 to 100 |
101 to 150 | |
151 to 200 | |
201 to 250 | |
251 to 300 | |
301 to 350 | |
351 to 400 | |
201 to 250 | 50 to 100 |
101 to 150 | |
151 to 200 | |
201 to 250 | |
251 to 300 | |
301 to 350 | |
351 to 400 | |
251 to 300 | 50 to 100 |
101 to 150 | |
151 to 200 | |
201 to 250 | |
251 to 300 | |
301 to 350 | |
351 to 400 | |
301 to 350 | 50 to 100 |
101 to 150 | |
151 to 200 | |
201 to 250 | |
251 to 300 | |
301 to 350 | |
351 to 400 | |
351 to 400 | 50 to 100 |
101 to 150 | |
151 to 200 | |
201 to 250 | |
251 to 300 | |
301 to 350 | |
351 to 400 |
Part Number |
---|
APMC-B-[50-500/1]-[50-400/1]-[50-400/1] |
APMC-E-[50-500/1]-[50-400/1]-[50-400/1] |
APMC-K-[50-500/1]-[50-400/1]-[50-400/1] |
APMC-S-[50-500/1]-[50-400/1]-[50-400/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | Color |
---|---|---|---|---|---|---|---|---|---|---|
- | CONTROLBOX | 1 Piece(s) | 7 Day(s) | 10 | 50 ~ 500 | 50 ~ 400 | 50 ~ 400 | Black (Approximate Munsell Value N1) | ||
- | CONTROLBOX | 1 Piece(s) | 7 Day(s) | 10 | 50 ~ 500 | 50 ~ 400 | 50 ~ 400 | Approximately Munsell 5Y8/1 | ||
- | CONTROLBOX | 1 Piece(s) | 7 Day(s) | 10 | 50 ~ 500 | 50 ~ 400 | 50 ~ 400 | Cream (Munsell 2.5Y9/1) | ||
- | CONTROLBOX | 1 Piece(s) | 7 Day(s) | 10 | 50 ~ 500 | 50 ~ 400 | 50 ~ 400 | Silver Metal |
Loading...
Material | Aluminum | Protection function (environmentally resistant) | None | Intermediate plate | Without Board |
---|---|---|---|---|---|
Installation | Indoor | Paint | Powder Paint | Features | Burring processing is possible |
Shape | Panel type |
How can we improve?
How can we improve?