(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Panel-type box for easy assembling of parts
D | W H | Normal Unit Price | ||||||
50 to 100 | 101 to 150 | 151 to 200 | 201 to 250 | 251 to 300 | 301 to 350 | 351 to 400 | ||
100 to 150 | 50 to 75 | - | - | - | - | - | - | - |
76 to 100 | - | - | - | - | - | - | - | |
101 to 125 | - | - | - | - | - | - | - | |
126 to 150 | - | - | - | - | - | - | - | |
151 to 175 | - | - | - | - | - | - | - | |
176 to 200 | - | - | - | - | - | - | - | |
201 to 225 | - | - | - | - | - | - | - | |
226 to 250 | - | - | - | - | - | - | - | |
251 to 275 | - | - | - | - | - | - | - | |
276 to 300 | - | - | - | - | - | - | - | |
301 to 325 | - | - | - | - | - | - | - | |
326 to 350 | - | - | - | - | - | - | - | |
351 to 375 | - | - | - | - | - | - | - | |
376 to 400 | - | - | - | - | - | - | - | |
160 to 200 | 50 to 75 | - | - | - | - | - | - | - |
76 to 100 | - | - | - | - | - | - | - | |
101 to 125 | - | - | - | - | - | - | - | |
126 to 150 | - | - | - | - | - | - | - | |
151 to 175 | - | - | - | - | - | - | - | |
176 to 200 | - | - | - | - | - | - | - | |
201 to 225 | - | - | - | - | - | - | - | |
226 to 250 | - | - | - | - | - | - | - | |
251 to 275 | - | - | - | - | - | - | - | |
276 to 300 | - | - | - | - | - | - | - | |
301 to 325 | - | - | - | - | - | - | - | |
326 to 350 | - | - | - | - | - | - | - | |
351 to 375 | - | - | - | - | - | - | - | |
376 to 400 | - | - | - | - | - | - | - | |
210 to 250 | 50 to 75 | - | - | - | - | - | - | - |
76 to 100 | - | - | - | - | - | - | - | |
101 to 125 | - | - | - | - | - | - | - | |
126 to 150 | - | - | - | - | - | - | - | |
151 to 175 | - | - | - | - | - | - | - | |
176 to 200 | - | - | - | - | - | - | - | |
201 to 225 | - | - | - | - | - | - | - | |
226 to 250 | - | - | - | - | - | - | - | |
251 to 275 | - | - | - | - | - | - | - | |
276 to 300 | - | - | - | - | - | - | - | |
301 to 325 | - | - | - | - | - | - | - | |
326 to 350 | - | - | - | - | - | - | - | |
351 to 375 | - | - | - | - | - | - | - | |
376 to 400 | - | - | - | - | - | - | - |
Part Number |
---|
APM-B-[50-400/1]-[50-400/1]-[100-250/10] |
APM-K-[50-400/1]-[50-400/1]-[100-250/10] |
APM-S-[50-400/1]-[50-400/1]-[100-250/10] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | Color |
---|---|---|---|---|---|---|---|---|---|---|
- | CONTROLBOX | 1 Piece(s) | 7 Day(s) | 10 | 50 ~ 400 | 50 ~ 400 | 100 ~ 250 | Black (Approximate Munsell Value N1) | ||
- | CONTROLBOX | 1 Piece(s) | 7 Day(s) | 10 | 50 ~ 400 | 50 ~ 400 | 100 ~ 250 | Cream (Munsell 2.5Y9/1) | ||
- | CONTROLBOX | 1 Piece(s) | 7 Day(s) | 10 | 50 ~ 400 | 50 ~ 400 | 100 ~ 250 | Silver Metal |
Loading...
Material | Aluminum | Protection function (environmentally resistant) | None | Intermediate plate | Without Board |
---|---|---|---|---|---|
Installation | Indoor | Features | Burring processing is possible | Shape | Panel type |
How can we improve?
How can we improve?