1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Free-Size Aluminum Sash Type Lightweight ASH

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Free-Size Aluminum Sash Type Lightweight ASH
  • Free-Size Aluminum Sash Type Lightweight ASH
You can add up to 6 items per a category to the compare list.

  • Aluminum
  • Free Size
  • Hole Machining
  • Web Box
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


Size can be requested by the customer in 3 directions. Sash type for a surface with superior strength.
· All surfaces are made from aluminum material for lightweight specifications with excellent machining performance.
· Ships on the 5th day with or without holes.
· Tapping can be done on all 6 surfaces.
 

· The aluminum material has changed from February 2018 shipments onward.
   A1050P-H24→A5052

 

Plate ThicknessFront and Rear Panels2 mm
Top Plate / Bottom Plate2 mm
Side Panel2 mm
MaterialFront/Rear Panels / Side PanelA5052
Top Plate / Bottom PlateA5052
AccessoryRubber Feet with Adhesive x 4, t4.0Natural Rubber, Black
SizeRangeUnit
W (Width)100 to 500 mm1 mm
H (Height)50 to 300 mm1 mm
D (Depth)150 to 500 mm1 mm

Product Description

3-way free size. Sash Type Excellent in Strength

Specification Table

ASH Lightweight Configurable Size Aluminum Sash Type: Related Image
Disclaimer on Lead Time
The working days for this product do not include weekends or public holidays.
Check our WOS (Web Order System) for shipping date details.
 
D      W
H
Normal Unit Price
100 to 200201 to 300301 to 400401 to 500
150 to 20050 to 100----
101 to 150----
151 to 200----
201 to 300----
201 to 25050 to 100----
101 to 150----
151 to 200----
201 to 300----
251 to 30050 to 100----
101 to 150----
151 to 200----
201 to 300----
301 to 35050Up to 100----
101 to 150----
151 to 200----
201 to 300----
351 to 40050 to 100----
101 to 150----
151 to 200----
201 to 300----
401 to 45050 to 100----
101 to 150----
151 to 200----
201 to 300----
451 to 50050 to 100----
101 to 150----
151Up to 200----
201 to 300----

Basic Specifications

ASH Lightweight Sash Aluminum Panel Configurable Size: Related Image
ASH Lightweight Sash Aluminum Panel Configurable Size: Related Image
Part Number
ASH-B-[100-500/1]-[50-300/1]-[150-500/1]
ASH-E-[100-500/1]-[50-300/1]-[150-500/1]
ASH-K-[100-500/1]-[50-300/1]-[150-500/1]
ASH-S-[100-500/1]-[50-300/1]-[150-500/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Color

-

CONTROLBOX 1 Piece(s) 7 Day(s) 10100 ~ 50050 ~ 300150 ~ 500Black (Approximate Munsell Value N1)

-

CONTROLBOX 1 Piece(s) 7 Day(s) 10100 ~ 50050 ~ 300150 ~ 500Approximately Munsell 5Y8/1

-

CONTROLBOX 1 Piece(s) 7 Day(s) 10100 ~ 50050 ~ 300150 ~ 500Cream (Munsell 2.5Y9/1)

-

CONTROLBOX 1 Piece(s) 7 Day(s) 10100 ~ 50050 ~ 300150 ~ 500Silver Metal

Loading...

  1. 1

Basic Information

Material Aluminum Protection function (environmentally resistant) None Intermediate plate Without Board
Installation Indoor Paint Powder Paint Features Full Aluminum Lightweight Model
Shape Sash type