(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
3-way free size. Sash Type Excellent in Strength
D | W H | Normal Unit Price | |||
100 to 200 | 201 to 300 | 301 to 400 | 401 to 500 | ||
150 to 200 | 50 to 100 | - | - | - | - |
101 to 150 | - | - | - | - | |
151 to 200 | - | - | - | - | |
201 to 300 | - | - | - | - | |
201 to 250 | 50 to 100 | - | - | - | - |
101 to 150 | - | - | - | - | |
151 to 200 | - | - | - | - | |
201 to 300 | - | - | - | - | |
251 to 300 | 50 to 100 | - | - | - | - |
101 to 150 | - | - | - | - | |
151 to 200 | - | - | - | - | |
201 to 300 | - | - | - | - | |
301 to 350 | 50 to 100 | - | - | - | - |
101 to 150 | - | - | - | - | |
151 to 200 | - | - | - | - | |
201 to 300 | - | - | - | - | |
351 to 400 | 50 to 100 | - | - | - | - |
101 to 150 | - | - | - | - | |
151 to 200 | - | - | - | - | |
201 to 300 | - | - | - | - | |
401 to 450 | 50 to 100 | - | - | - | - |
101 to 150 | - | - | - | - | |
151 to 200 | - | - | - | - | |
201 to 300 | - | - | - | - | |
451 to 500 | 50 to 100 | - | - | - | - |
101 to 150 | - | - | - | - | |
151 to 200 | - | - | - | - | |
201 to 300 | - | - | - | - |
Part Number |
---|
ASHK-B-[100-500/1]-[50-300/1]-[150-500/1] |
ASHK-E-[100-500/1]-[50-300/1]-[150-500/1] |
ASHK-K-[100-500/1]-[50-300/1]-[150-500/1] |
ASHK-S-[100-500/1]-[50-300/1]-[150-500/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | Color |
---|---|---|---|---|---|---|---|---|---|---|
- | CONTROLBOX | 1 Piece(s) | 7 Day(s) | 10 | 100 ~ 500 | 50 ~ 300 | 150 ~ 500 | Black (Approximate Munsell Value N1) | ||
- | CONTROLBOX | 1 Piece(s) | 7 Day(s) | 10 | 100 ~ 500 | 50 ~ 300 | 150 ~ 500 | Approximately Munsell 5Y8/1 | ||
- | CONTROLBOX | 1 Piece(s) | 7 Day(s) | 10 | 100 ~ 500 | 50 ~ 300 | 150 ~ 500 | Cream (Munsell 2.5Y9/1) | ||
- | CONTROLBOX | 1 Piece(s) | 7 Day(s) | 10 | 100 ~ 500 | 50 ~ 300 | 150 ~ 500 | Silver Metal |
Loading...
Material | Aluminum | Protection function (environmentally resistant) | None | Intermediate plate | Without Board |
---|---|---|---|---|---|
Installation | Indoor | Paint | Powder Paint | Features | Top Plate / Bottom Plates Are Made of Iron |
Shape | Sash type |
How can we improve?
How can we improve?