Wiring Duct (with Upper Slit / Low Cost)

Brand :
MISUMI
Caution
Product Description
Material: Rigid PVC, UL94V-0 Color: Gray Operating temperature range (°C): -20 to 60 Wiring duct that allows cable to pass through simply by opening a notch in the upper part of the wiring hole. You can choose 1 m or 1.7 m in overall length.

● Wire can be easily passed through the slit at the top of this wiring duct.
● Overall lengths of 1 m and 1.7 m can be selected.
Specification Table
■ Overall length: 1 m
■ Overall length: 1.7 m
| Model | Dimensions (W×H, mm) |
| MD-0.5L-R | 15×25 |
| MD-0L-R | 25×25 |
| MD-1L-R | 25×45 |
| MD-1.5L-R | 33×45 |
| MD-2L-R | 45×45 |
| MD-2.2L-R | 50×50 |
| MD-2.5L-R | 65×45 |
| MD-3L-R | 33×65 |
| MD-4L-R | 25×65 |
| MD-5L-R | 45×65 |
| MD-5.5L-R | 60×60 |
| MD-5.7L-R | 65×65 |
| MD-7L-R | 70×100 |
■ Overall length: 1.7 m
| Model | Dimensions (W×H, mm) |
| MD-0.5L-1.7-R | 15×25 |
| MD-0L-1.7-R | 25×25 |
| MD-1L-1.7-R | 25×45 |
| MD-1.5L-1.7-R | 33×45 |
| MD-2L-1.7-R | 45×45 |
| MD-2.2L-1.7-R | 50×50 |
| MD-2.5L-1.7-R | 65×45 |
| MD-3L-1.7-R | 33×65 |
| MD-4L-1.7-R | 25×65 |
| MD-5L-1.7-R | 45×65 |
| MD-5.5L-1.7-R | 60×60 |
| MD-5.7L-1.7-R | 65×65 |
| MD-7L-1.7-R | 70×100 |