Glass Tube Fuse (For Inventory Storage)

Brand :
MISUMI
Caution
Product Description
[Features]
• PSE standard compliant glass tube fuse with rated current options from 1 A to 10 A.
• Fuse sizes include Ø6.4 x 30 mm and Ø5.2 x 20 mm, allowing selection to match the fuse holder.
[Use]
• Use to hold and position the applicable component securely within an assembly.

● Glass tube fuse with proven results in Japan
● PSE standard compliant products

· According to the PSE provisions, sufficient performance is not obtainable from DC circuits (DC).
· Fuse holder should be selected according to the size of the glass tube fuse.
· Steady derating, Joule integral value depends on the manufacturer.
Specifications

1 Pack Unit 100 Pieces/Pack
1 Pack Unit 200 Pieces/Pack
| Model Number | Rated Current (A) | Rated Voltage(AC) | Fuse Size | Breaking Rating (A) | Joule Integral Value (A2 / S) | Sales Quantity |
| FGBO-125V1A-100P | 1 | 125V | Ø6.4 x 30 mm | 500 | 1.5 | 100 Pieces/Pack |
| FGBO-125V2A-100P | 2 | 5.2 | ||||
| FGBO-125V3A-100P | 3 | 21 | ||||
| FGBO-125V5A-100P | 5 | 79 | ||||
| FGBO-125V10A-100P | 10 | 300 | 300 | |||
| FGBO-250V1A-100P | 1 | 250V | 500 | 1.5 | ||
| FGBO-250V2A-100P | 2 | 5.2 | ||||
| FGBO-250V3A-100P | 3 | 21 | ||||
| FGBO-250V5A-100P | 5 | 79 | ||||
| FGBO-250V10A-100P | 10 | 300 | 300 | |||
| FGMB-125V1A-200P | 1 | 125V | Ø5.2 x 20 mm | 500 | 1.2 | 200 Pieces/Pack |
| FGMB-125V2A-200P | 2 | 5.2 | ||||
| FGMB-125V3A-200P | 3 | 13 | ||||
| FGMB-125V5A-200P | 5 | 32 | ||||
| FGMB-125V10A-200P | 10 | 300 | 180 | |||
| FGMB-250V1A-200P | 1 | 250V | 500 | 1.2 | ||
| FGMB-250V2A-200P | 2 | 5.2 | ||||
| FGMB-250V3A-200P | 3 | 13 | ||||
| FGMB-250V5A-200P | 5 | 32 | ||||
| FGMB-250V10A-200P | 10 | 300 | 180 |