(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Applications]·An RS-232 extender supporting 1-to-1 and 1-to-N connections "Features" · Supports 1-to-1 (Point-to-Point) and 1-to-N (multi-drop) connections · Supports full-duplex and half-duplex communications · DCE/DTE can be switched with a switch
Model | Product Type | ||
Insulation | Power supply input mode | Flow Control | |
PNIC-IC-485S-R | Non-Insulated | AC Adapter | RTS Signal |
PNICN-IC-485SN-R | Bus Power (9 VDC Obtained from D-Sub Connector) | ||
PNICI-IC-485SI-R | 2,000 V DC | AC Adapter | |
PNICI-IC-485AI-R | Automatic Control |
Model | PNIC-IC-485S-R | PNICN-IC-485SN-R | PNICI-IC-485SI-R | PNICI-IC-485AI-R | |
Power supply input mode | AC Adapter | Bus Power (9 VDC / Acquired from D-Sub Connector) | AC Adapter | ||
Current Consumption | 9 VDC / 150mA (Maximum) | 9 VDC / 10mA (Maximum) | 9 VDC / 200 mA (Maximum) | 9 VDC / 100 mA (Maximum) | |
Insulation Protection | − | 2,000 VAC | |||
Serial Port | RS-232 × 1 (D-Sub 25-Pin Female) | ||||
Connector | RJ-11 Connector or 4-Pole Terminal Block | 4 Pole Terminal Block | |||
Connection Distance | Up to 1,200 m (100 kbps) | ||||
Switch (1) | DCE/DTE/Monitor | DCE/DTE | |||
Switch (2) | · TxON, RxON · TxRTS, RxRTS · TxRTS, RxON | · TxON, RxON · TxRTS, RxON · TxRTS/RxRTS, RxDSR/ON | · TxON, RxON · TxRTS, RxRTS · TxRTS, RxON | · Baud Rate · Data Format · RS-422 / RS-485 operation mode | |
Mountable Cable Diameter (Terminal Block) | AWG #12 or less (2.5 mm or less) | ||||
Operating environment | Operation | Temperature: 5 to 40°C, Humidity: 0 to 80% (No condensation) | |||
Storage | Temperature: −20 to 60°C, Humidity: 0 to 80% (No condensation) | ||||
Material | Plastic | ||||
Weight / External dimensions (mm) | 60 g, 74.5(W)×54(D)×18.5(H) | ||||
Accessory | AC Adapter, Manual (English) | Manual (English) | AC Adapter, Manual (English) | ||
Standard | CE, FCC Class A |
Part Number |
---|
PNIC-IC-485S-R |
PNICI-IC-485AI-R |
PNICI-IC-485SI-R |
PNICN-IC-485SN-R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS |
---|---|---|---|---|---|---|
฿ 2,084.34 | CONVERTER | 1 Piece(s) | Available | 3 Day(s) | 10 | |
฿ 5,380.65 | CONVERTER | 1 Piece(s) | Available | 3 Day(s) | 10 | |
฿ 4,402.86 | CONVERTER | 1 Piece(s) | Available | 3 Day(s) | 10 | |
฿ 2,593.55 | CONVERTER | 1 Piece(s) | Available | 3 Day(s) | 10 |
Loading...
Type | Extender | Maximum Extension Distance(m) | 330 | Representative Standard | CE |
---|---|---|---|---|---|
Dimension vertical(mm) | 25 | Dimension width(mm) | 45 | Dimension depth(mm) | 75 |
Communication method before conversion | Serial | Number of master-slave electrodes | 1:1 |
How can we improve?
How can we improve?